SET FRK 776/24-100L+KD095
Diffuse sensor with background suppression set
Part no.:
50126798
| Series | 776 |
| Operating principle | Diffuse reflection principle with background suppression |
| Special version | Article set |
| Operating range | 0.02 ... 0.1 m (guaranteed operating range) |
| Operating range limit | 0.02 ... 0.1 m (typical operating range) |
| Light source | LED, Infrared |
| Wavelength | 880 nm |
| Transmitted-signal shape | Pulsed |
| Protective circuit | Polarity reversal protection Short circuit protected |
| Supply voltage UB | 10 ... 30 V, DC |
| Residual ripple | 0 ... 15 %, From UB |
| Open-circuit current | 0 ... 30 mA |
| Number of digital switching outputs | 2 Piece(s) |
| Type | Digital switching output |
| Switching element | Transistor, PNP |
| Switching principle | Light switching |
| Switching element | Transistor, NPN |
| Switching principle | Light switching |
| Switching frequency | 200 Hz |
| Response time | 2.5 ms |
| Readiness delay | 300 ms |
| Number of connections | 1 Piece(s) |
| Function | Signal OUT Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 4 -pin |
| Encoding | A-coded |
| Dimension (W x H x L) | 34 mm x 68 mm x 39 mm |
| Housing material | Metal |
| Metal housing | Aluminum |
| Lens cover material | Glass |
| Net weight | 160 g |
| Housing color | Red |
| Type of fastening | Through-hole mounting |
| Type of display | LED |
| Number of LEDs | 1 Piece(s) |
| Ambient temperature, operation | -20 ... 60 °C |
| Ambient temperature, storage | -30 ... 70 °C |
| Degree of protection | IP 65 |
| Protection class | III |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27270904 |
| ECLASS 8.0 | 27270904 |
| ECLASS 9.0 | 27270904 |
| ECLASS 10.0 | 27270904 |
| ECLASS 11.0 | 27270904 |
| ETIM 5.0 | EC002719 |
| ETIM 6.0 | EC002719 |
| ETIM 7.0 | EC002719 |