SLSR 95/44 E-L
Single light beam safety device receiver
Part no.:
50080184
| Series | 95 |
| Operating principle | Throughbeam principle |
| Device type | Receiver |
| Type | 2, IEC/EN 61496 |
| Performance Level (PL) | c, EN ISO 13849-1:2008 |
| MTTFd | 100 years, EN ISO 13849-1 |
| Mission time | 20 years, EN ISO 13849-1 |
| Category | 2, EN ISO 13849 |
| Protective circuit | Polarity reversal protection Short circuit protected |
| Supply voltage UB | 10 ... 30 V, DC |
| Number of digital switching outputs | 2 Piece(s) |
| Voltage type | DC |
| Switching voltage | high: ≥(UB-2V) low: ≤ 2 V |
| Switching element | Transistor, PNP |
| Switching principle | Light switching |
| Switching element | Transistor, PNP |
| Switching principle | Dark switching |
| Switching frequency | 200 Hz |
| Response time | 2.5 ms |
| Readiness delay | 100 ms |
| Number of connections | 1 Piece(s) |
| Function | Signal OUT Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Material | Stainless steel |
| No. of pins | 4 -pin |
| Design | Cubic |
| Dimension (W x H x L) | 17 mm x 66 mm x 35 mm |
| Housing material | Metal |
| Metal housing | Zinc |
| Lens cover material | Glass |
| Net weight | 90 g |
| Housing color | Red |
| Type of fastening | Through-hole mounting |
| Type of display | LED |
| Ambient temperature, operation | -25 ... 60 °C |
| Ambient temperature, storage | -40 ... 70 °C |
| Degree of protection | IP 67 |
| Protection class | II |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 8.0 | 27272701 |
| ECLASS 9.0 | 27272701 |
| ETIM 5.0 | EC001831 |
| ETIM 6.0 | EC001831 |