SLSS 96M-1089-T2-24 Ex n
Single light beam safety device transmitter
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Series | 96 |
Operating principle | Throughbeam principle |
Device type | Transmitter |
Special version | Activation input Ex-protected |
Type | 2, IEC/EN 61496 |
Performance Level (PL) | c, EN ISO 13849-1:2008 |
MTTFd | 445 years, EN ISO 13849-1 |
Mission time | 20 years, EN ISO 13849-1 |
Category | 2, EN ISO 13849 |
Operating range | 0 ... 50 m, Guaranteed operating range |
Operating range limit | 0 ... 65 m |
Light source | LED, Infrared |
Wavelength | 880 nm |
Transmitted-signal shape | Pulsed |
LED group | 1 |
Protective circuit | Polarity reversal protection Short circuit protected Transient protection |
Supply voltage UB | 10 ... 30 V, DC |
Number of activation inputs | 1 Piece(s) |
Switching frequency | 500 Hz |
Response time | 1 ms |
Number of connections | 1 Piece(s) |
Function | Signal IN Voltage supply |
Type of connection | Terminal |
No. of pins | 3 -pin |
Design | Cubic |
Dimension (W x H x L) | 39 mm x 96 mm x 88 mm |
Housing material | Metal |
Metal housing | Zinc |
Lens cover material | Glass |
Net weight | 380 g |
Housing color | Red |
Type of fastening | Through-hole mounting |
Type of display | LED |
Number of LEDs | 2 Piece(s) |
Ambient temperature, operation | -20 ... 60 °C |
Ambient temperature, storage | -40 ... 70 °C |
Ex device category | 3D 3G |
Ex device group | II |
Permissible surface temperature | T<70° °C |
Ex-Zone | 2 22 |
Degree of protection | IP 67 |
Protection class | II |
Approvals | Ex |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 8.0 | 27272701 |
ECLASS 9.0 | 27272701 |
ETIM 5.0 | EC001831 |
ETIM 6.0 | EC001831 |