TFM 05 1510.Ex

Transponder

Part no.: 50110026

Icon Icon Icon Icon
Results list: 1 products found
TFM 05 1110.Ex
Transponder
Part no.: 50108070
  • Series: TFM
  • Working frequency: 13.56 MHz
  • Suitable for: RFM
  • Ambient temperature, operation, max.: -25 ... 60 °C
Part no.: 50108070

2 Working Days

Series TFM
Suitable for RFM
Chip I-CodeSLI
Working frequency 13.56 MHz
Standards applied ISO 15693
Degree of protection IP 67
Design Disc
Inner diameter 15 mm
Housing material Plastic
Plastic housing Unreinforced polyamide PA
Net weight 50 g
Ambient temperature, operation -25 ... 60 °C
Ambient temperature, storage -40 ... 120 °C
Ex device group II
Permissible surface temperature T=80 °C
Temperature class, gases T4
Ignition protection type nA non-sparking
tD protection through housing
Customs tariff number 85235200
ECLASS 8.0 27289290
ECLASS 9.0 27289290
ETIM 5.0 EC002996
ETIM 6.0 EC002996
EC declaration of conformity - pdf