V-ILLU-KX-LED-RT-035x035-01
Illumination
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Light source | LED, Red |
| Transmitted-signal shape | continuously, pulsed (optional) |
| Protective circuit | No information |
| Supply voltage UB | 24 V, DC |
| Design | Cubic |
| Dimension (W x H x L) | 43 mm x 62 mm x 119 mm |
| Net weight | 310 g |
| Housing color | Black |
| Illumination | Diffuse |
| Dimensions, light area | 35 mm x 35 mm |
| Customs tariff number | 94054099 |