VBT-25-2175-S8
Light curtain transmitter
Part no.:
50109379
| Series | Vario |
| Operating principle | Throughbeam principle |
| Device type | Transmitter |
| Operating range | 0.7 ... 5 m (guaranteed operating range) |
| Measurement field length | 2,175 mm |
| Number of beams | 88 Piece(s) |
| Beam spacing | 25 mm |
| Light source | LED, Infrared |
| Protective circuit | Polarity reversal protection Short circuit protected |
| Supply voltage UB | 24 V, DC, -15 ... 20 % |
| Residual ripple | 0 ... 15 %, From UB |
| Type of connection | Connector |
| Thread size | M8 |
| Material | Metal |
| No. of pins | 4 -pin |
| Design | Cubic |
| Dimension (W x H x L) | 10 mm x 2,360 mm x 27 mm |
| Housing material | Metal |
| Metal housing | Aluminum |
| Lens cover material | Plastic |
| Housing color | Gray |
| Type of fastening | Through-hole mounting |
| Type of display | LED |
| Type of configuration | Software |
| Ambient temperature, operation | -10 ... 45 °C |
| Degree of protection | IP 54 |
| Protection class | III |
| Standards applied | EN 60947-5-2 (German version) |
| Customs tariff number | 90314990 |
| ECLASS 8.0 | 27270910 |
| ECLASS 9.0 | 27270910 |
| ETIM 5.0 | EC002549 |
| ETIM 6.0 | EC002549 |