VRTU 430M/P-1110-6000-S12

Ultrasonic sensor

Part no.: 50036264

Icon Icon
Results list: 1 products found
HTU430B-6000.X3/LT4-M12
Ultrasonic sensor
Part no.: 50142209
  • Series: 430B
  • Operating principle: Diffuse reflection principle with background suppr...
  • Design: Cylindrical, 30 mm
  • Operating range, max.: 0.6 ... 6 m
Part no.: 50142209

2 Working Days

Special version Synchronization input
Operating range 0.6 m
Operating range Guaranteed operating range
Ultrasonic frequency 80 kHz
Shape of sound lobe standard
Direction of beam Front
Supply voltage UB 20 ... 30 V, DC
Residual ripple From UB
Number of digital switching outputs 2 Piece(s)
Switching element Transistor, PNP
Switching principle NC contact/NO contact
Switching element Transistor, PNP
Switching principle NC contact/NO contact
Switching frequency 1 Hz
Response time 400 ms
Function Signal OUT
Sync-input / configuration interface
Voltage supply
Type of connection Connector
Thread size M12
Material Plastic
No. of pins 5 -pin
Encoding A-coded
Design Cylindrical
Dimension (Ø x L) 30 mm x 131 mm
Thread size M30 x 1.5 mm
Housing material Metal
Metal housing Nickel-plated brass
Net weight 210 g
Type of display LED
Number of LEDs 1 Piece(s)
Operational controls 270° potentiometer
Ambient temperature, operation -25 ... 70 °C
Ambient temperature, storage -40 ... 85 °C
Degree of protection IP 65
Protection class III
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 8.0 27272803
ECLASS 9.0 27272803
ETIM 5.0 EC001849
ETIM 6.0 EC001849
3D-CAD model - zip
Configuration software - zip
Data sheet - pdf
Product brochure - pdf
EC declaration of conformity - pdf