VRTU 430M/V-2710-3000-S12
Ultrasonic distance sensor
Part no.:
50036268
| Series | 430 |
| Contains | 2x M30 mounting nut |
| Ultrasonic frequency | 80 kHz |
| Direction of beam | Front |
| Opening angle | 6 ° |
| Measurement range | 400 ... 3,000 mm |
| Resolution | 1.0 mm |
| Accuracy | -1.5 ... 1.5 % |
| Reference value, accuracy | End value |
| Supply voltage UB | 20 ... 30 V, DC |
| Residual ripple | 10 % |
| Open-circuit current | 0 ... 60 mA |
| Switching hysteresis | 20 mm |
| Number of analog outputs | 1 Piece(s) |
| Load resistance | 0 ... 300 Ω |
| Characteristic curve | Ascending |
| Type | Current |
| Switching element | Transistor |
| Switching frequency | 2 Hz |
| Response time | 200 ms |
| Readiness delay | 280 ms |
| Type of connection | Connector |
| Thread size | M12 |
| No. of pins | 5 -pin |
| Design | Cylindrical |
| Dimension (Ø x L) | 47.5 mm x 160.5 mm |
| Thread size | M30 x 1.5 mm |
| Housing material | Metal |
| Net weight | 340 g |
| Type of display | LED |
| Ambient temperature, operation | -25 ... 70 °C |
| Ambient temperature, storage | -40 ... 85 °C |
| Degree of protection | IP 65 |
| Protection class | III |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 8.0 | 27270804 |
| ECLASS 9.0 | 27270804 |
| ETIM 5.0 | EC001846 |
| ETIM 6.0 | EC001846 |