Sensorlösungen für die Fleischverpackung in automatisierten Verpackungsanlagen

Sensor solutions for meat, sausage and cheese packaging

During the processing and packaging of sausages, cheese, and meat, not only the system itself but also the sensors used must reliably withstand regular and intensive cleaning cycles involving high pressures, elevated temperatures, and aggressive cleaning agents.

This particularly sensitive environment, where direct contact with food is possible, is referred to as the white or hygiene zone. Processing often takes place in refrigerated conditions to ensure the freshness and quality of the products. At the same time, contamination during the production process and the potential transfer of contaminants must be prevented. These cleaning processes pose the greatest challenge for the sensors used. 

The high exposure to aggressive chemicals requires robust sensor designs in food-grade stainless steel housings, specially resistant plastic components, and constructive measures for temperature compensation.


Sensor solutions throughout the processing chain

Our sensor solutions feature a specialized hygienic design to help ensure consistently high product quality in production areas with direct food contact. They ensure reliable detection even under demanding environmental conditions and contribute to stable and efficient production processes. 

Thanks to their high-quality stainless steel housings, exceptionally smooth surfaces, and food-grade materials, the sensors meet the stringent requirements of hygiene-critical applications. At the same time, they facilitate easy cleaning and help prevent contamination within production systems.

Click on the numbered applications to learn more about the respective sensor solutions.


Applications in meat, sausage, and cheese processing 

For a clearer overview, the applications can be divided into several groups by topic and, at the same time, categorized based on their requirements. A key distinguishing feature in meat, sausage, and cheese processing is the potential for the sensors to come into contact with the food. This has a significant impact on the required housing characteristics, the hygienic design, and the frequency and intensity of the necessary cleaning cycles.

Jetzt Kontakt aufnehmen

Do you have a specific application in mind? Let’s talk about it.

From transport to packaging – we’ll support you with the right sensor technology and safety solutions for food processing.


Applications in the white zone

Edelstahllichttaster HT 53S mit kleinem Spot für farbunabhängigen Detektion in Lebensmittelverarbeitung

Monitoring of the product infeed

Requirement:

In the food industry, meat or cheese is delivered in large portions and cut into thin slices in a cutting machine. The product at the machine’s feed must be reliably detected so that the gripper can push the material evenly toward the blade and ensure that all slices have the required thickness.

Solution:

The 53C.S diffuse sensor in hygienic design monitors the product infeed at the cutting machine. A particularly small spot of light ensures excellent performance, especially with color-structured objects. The sensor's background suppression feature enables reliable, color-independent product detection.

> Learn more about diffuse sensors with background suppression

Induktivsensor aus Edelstahl zur Vorschub-Objekterkennung in Schneidemaschinen beim Lebensmittelverarbeitungsprozess

Signal to change stock

Requirement:

To ensure a smooth cutting process, the “end” of the block must be detected, thereby triggering a signal to change stock.

Solution:

The IS 200 series stainless steel inductive sensors can reliably detect the mounting bracket and generate a signal to change the product for cutting. Its all-stainless-steel design meets the cleaning requirements in this environment. 

Hygienetauglicher Lichttaster HT53 mit Laserlinie zur Erkennung von runden Produktvorderkanten in Transport und Schneidemaschinen

Detection of cut goods

Requirement:

In an industrial cutting machine, products are cut into small stacks and pre-portioned into trays for later packaging. The challenge for the sensor system is that the front edge of the cut goods must be reliably detected at the same switching point. The sensors are mounted directly above the conveyor belt.

Solution:

The 53CL1.X diffuse sensor with background suppression is optimized for the detection of the front edge of products thanks to a long laser light spot. The sensor in hygienic design ensures that cut goods are positioned precisely when loaded into the thermoformed packaging.

> Learn more about diffuse sensors with background suppression


Applications primarily packaged in the gray zone

Lichtschnittsensor LRS zur Befüllungskontrolle von Tray-Schalen in Verpackungsmaschine

Filling-level inspection

Requirement:

Before the trays are sealed in the sealing machine, they must be checked to ensure they are all filled. Unfilled and overfilled containers must be rejected. The control is carried out by sensors mounted above the conveyor.

Solution:

The LRS 36 light section sensor uses a projected laser line to detect the filling status of the individual trays. The sensor provides several switching outputs and process data for the control.

Reflexionslichtschranken PRK55 in Edelstahl zur Inhaltserkennung im Lebensmitteltransport

Detection of products on conveyor belt

Requirement:

To control the transport segments between process steps, objects must be detected on the conveyor line. The challenge is that the objects have different shapes and colors or are transparent. Due to their proximity to the food, sensors must meet high hygiene requirements. 

Solution:

Retro-reflective photoelectric sensors of the 55C series in stainless steel housings with suitable MTKS.5 stainless steel reflectors as well as diffuse sensors with different light-spot shapes are optimized for detection tasks in the food industry. The housing design of the 53C series in hygienic design is suitable for direct food contact.

> Learn more about retro-reflective photoelectric sensors

Referenztaster DRT für Tray-Erkennung von oben in Mehrspurtransport bei Lebensmittelverarbeitung

Detection of thermoformed trays

Requirement:

After products have been packaged in thermoformed trays, for example, the front edge must be reliably detected from above, even in single- or multi-track systems. Different heights of the trays can pose a challenge for the sensor system used.

Solution:

The DRT 25C or DRT 35C dynamic reference diffuse sensor in stainless steel sets the conveyor belt as a reference and thus allows for reliable detection of the front leading edges of the object on the belt – independent of the colors or heights of the products. Light spots arranged horizontal to the transport direction also detect products with gaps.

Reflexionslichtschranken PRK46 in IP69 für Behältererkennung in Lebensmittelverarbeitung

Detection of containers

Requirement:

Standardized containers are used in the process steps between meat cutting and further processing. Sensors for detecting these containers must be designed for high hygienic requirements.

Solution:

Retro-reflective photoelectric sensors of the 46C or 25C series can be used for container detection in transport technology. HT 46C and HT 25C diffuse sensors are often also used here. The series have protection class IP 69K and are ECOLAB-certified. If required, the 55 and 35C series in stainless steel housings are used.

Codeleser DCR200 in Edelstahl für Behälter ID in Fleischverarbeitung

Identification of containers

Requirement:

To control the path of the standard containers, the codes attached to the containers must be reliably read. Due to the demanding requirements of the cleaning agents used and the ambient temperatures, the sensors used must be able to withstand this environment.

Solution:

The bar codes or Data Matrix codes present on the containers can be read and identified very reliably with the compact, image-based code reader DCR 200i in a stainless steel housing (washdown design) with protection class IP 69K. The most important Ethernet-based interfaces are available for selection.


Applications for packaging materials

Transparentsensor PRK18 zur Folienrisserkennung in Folienzuführung

Detection of film

Requirement:

The film infeed must be ensured throughout the complete packaging process. Sensors are used at suitable points to detect the presence of the transparent film as well as film tears or film ends.

Solution:

The 18B series retro-reflective photoelectric sensors are suitable for detecting highly transparent films, ideally with an MTKS reflector. Models for the detection of transparent objects include the PRK25C.A and PRK3C.A retro-reflective photoelectric sensors.

> Learn more about retro-reflective photoelectric sensors

Klebestellenerkennung mit VSU an Tiefziehfolie

Detecting splices

Requirement:

Hard-wearing thermoforming sheets are bonded together when changing film rolls. To ensure a fault-free process, this splice must be reliably detected and discharged.

Solution:

Ultrasonic sensors enable material-independent splice detection. The VSU 12 ultrasonic system developed for this application consists of a pair of ultrasonic sensors and an analysis amplifier. An alternative is the IGSU14E SD ultrasonic fork sensor for film.

Faseroptische Sensoren KF mit LV zur Bahnkantensteuerung von Folie

Web edge control

Requirement:

Film webs must be precisely aligned laterally before further processing. Sensors ensure a precise web guide for both the bottom and top films. Transparent or printed film webs each require suitable sensor solutions.

Solution:

Various solutions are available for web edge control: Using KF series plastic fiber optics and LV amplifiers or switching retro-reflective photoelectric sensors such as the 18B series, a two-point control system can be implemented. With a GS 754 measuring fork sensor, a high-precision analog web guide is possible.

Abstandssensor ODS9 zur Abrollsteuerung von Verpackungsfolie

Measurement of roll diameter

Requirement:

Thermoforming film for trays is provided in large rolls. To ensure uniform unrolling of the film, the axis is motor-driven. A sensor must permanently detect the diameter of the roll.

Solution:

The measuring sensors of the ODS9 or ODS96 series send an analog signal in relation to the roll diameter to the control. The DMU 318 and DMU 418 ultrasonic distance sensors, which are available with various measurement ranges, offer an alternative for diameter measurement.

Transparentsensor PRK25 in Trayzuführung an Traysealer

Detection of empty trays

Requirement:

In the feed of a tray sealer, empty, and often transparent, plastic trays must be reliably detected. Ideally, retro-reflective photoelectric sensors are used to detect transparent objects.

Solution:

The compact retro-reflective photoelectric sensors of the 3C or 25C series in plastic housings and the 55C series in stainless steel housings are designed as autocollimation models for this application. Suitable reflectors with microtriples of type MTKS are available in various dimensions and materials.

> Learn more about retro-reflective photoelectric sensors


Applications in occupational safety

Sicherheitsschalter mit Zuhaltung L250 mit Technopolymer-Gehäuse für Schutztüren in Lebensmittelprozessen

Monitoring of doors and flaps with guard interlocking

Requirement:

Moving protective devices such as doors and flaps protect the operator from hazards. In the so-called white zones, safety switches with guard interlocking in a hygienic design are required.

Solution:

The L100, L250 and L300 safety switches with guard interlocking keep protective doors locked until access is released by an electric signal. The series includes standard designs, devices with integrated operational controls as well as with RFID‑coded actuators. The technopolymer housings (L250) with smooth surfaces are suitable for hygiene-sensitive areas.

> Learn more about safety locking devices

Kompakter Sicherheitscontroller MSI für Safety-Funktion von Maschinen

Integration of safety sensors

Requirement:

Safe evaluation units are required to integrate safety sensors and safety command devices into the machine control’s safety circuit. These can be either safety relays with fixed functions for individual safety sensors or programmable safety controls with flexible functions for multiple safety sensors.

Solution:

The MSI SR safety relays offer simple and cost-effective solutions for the integration of individual safety sensors. For more complex safety functions and multiple sensors, the configurable MSI 400 safety controls are used. They are modularly expandable and can be easily adapted to the application.

> Learn more about safety relays or safety controls

Sicherheitslichtvorhang MLC -IP für Hygienebereich zur Gefahrstellensicherung  in Fleischverarbeitung

Safeguarding of points of operation at access points

Requirement:

Large machine openings that provide access to danger zones must be secured during operation. Safety sensors with a high IP protection class are required for use in hygiene-sensitive environments.

Solution:

The MLC 500-IP safety light curtains safeguard points of operation in hygiene-sensitive areas of food processing and have the highest protection class IP 69K. For this purpose, the light curtains are mounted in a transparent and encapsulated tube. Different resolutions and protective field lengths offer optimal adaptation to the application.

> Learn more about safety light curtains

Special challenges in meat, sausage, and cheese processing

Processing often takes place in refrigerated conditions to ensure the freshness and quality of the products. At the same time, contamination during the production process and the potential transfer of contaminants must be prevented. For this reason, machines and systems are thoroughly cleaned multiple times a day at high pressure using special cleaning and disinfecting agents. 

In addition, a gap-free and hygienic mechanical design is crucial for preventing deposits and consistently meeting the high requirements for sensor technology in white zone and hygienic applications. 

With high protection classes and special hygiene and cleaning resistance certifications, modern sensor solutions are optimally designed for demanding environments. They ensure reliable performance both in wet areas with regular cleaning cycles and in sensitive hygiene areas with direct food contact. 

As a result, they support stable processes, minimize downtime risk, and contribute to consistently high system availability. The materials used and the constructive measures also ensure that the set switching points remain stable even when temperatures fluctuate, thereby guaranteeing reliable detection in the long term.

Jetzt Kontakt aufnehmen

Do you have questions about your application?

Our team of experts will guide you in selecting the right solution for your specific requirements. Take advantage of the opportunity for a personal consultation and request a callback now.


Frequently asked questions about meat, sausage, and cheese processing

Sensors used in meat, sausage, and cheese processing must meet particularly high standards for hygiene, durability, and reliability. They should be designed for intensive cleaning processes involving high pressure and aggressive cleaning agents, and be resistant to moisture, temperature fluctuations, and corrosion. Hygiene-compliant design and appropriate protection classes ensure reliable object detection even under demanding production conditions.

In food processing, a distinction is made between the “white zone” (where direct contact with food is possible) and the “gray zone” (where there is no direct contact with food). This classification influences the requirements for all components – from the sensors to the overall machine design.

The white zone imposes particularly high requirements: Among other things, sensors here must be made of food-grade stainless steel, without any glass or gaps, suitable for regular and intensive cleaning cycles. Only then are they optimally suited for use in areas upstream of primary packaging where there is direct food contact. The required robustness and resistance to cleaning are often confirmed by certifications such as ECOLAB, FDA compliance, or comparable certifications.

In the gray zone without direct food contact, the requirements are less stringent. Here, the focus is primarily on reliable operation and sufficient resistance to the prevailing environmental conditions. In many applications, sensors with high IP69K protection class and corresponding resistance to cleaning agents, for example, with ECOLAB certification, are sufficient.

Food is often sold in transparent packaging so that consumers can see what they are buying. A practical option is a flat, transparent tray made of thick film. After filling or portioning, the tray is sealed airtight with a sealing film and labeled.

An automatic slicer is used to precisely cut thin slices from a block or bar. After the cutting process, the individual slices or stacks of slices are transported to the weighing station and then on to the tray packaging machine.