LSE 96M/P-3019-21 Ex n
Throughbeam photoelectric sensor receiver
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Series | 96 |
Operating principle | Throughbeam principle |
Device type | Receiver |
Special version | Ex-protected |
Supply voltage UB | 10 ... 30 V, DC |
Number of digital switching outputs | 1 Piece(s) |
Switching element | Transistor, PNP |
Switching principle | Light switching |
Switching frequency | 500 Hz |
Type of connection | Terminal |
No. of pins | 3 -pin |
Dimension (W x H x L) | 39 mm x 96 mm x 87.7 mm |
Housing material | Metal (housing part used contains perfluorobutanesulfonic acid (PFBS)) |
Metal housing | Diecast zinc |
Lens cover material | Plastic/PC |
Net weight | 380 g |
Type of display | LED |
Operational controls | 270° potentiometer |
Ambient temperature, operation | -20 ... 50 °C |
Ex device category | 3 |
Ex-Zone | 2 22 |
Degree of protection | IP 67 IP 69K |
Protection class | II |
Approvals | Ex |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270901 |
ECLASS 8.0 | 27270901 |
ECLASS 9.0 | 27270901 |
ECLASS 10.0 | 27270901 |
ECLASS 11.0 | 27270901 |
ECLASS 12.0 | 27270901 |
ECLASS 13.0 | 27270901 |
ECLASS 14.0 | 27270901 |
ETIM 5.0 | EC002716 |
ETIM 6.0 | EC002716 |
ETIM 7.0 | EC002716 |
ETIM 8.0 | EC002716 |
ETIM 9.0 | EC002716 |