LSS 96M-1079-23 Ex n
Throughbeam photoelectric sensor transmitter
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Series | 96 |
| Operating principle | Throughbeam principle |
| Device type | Transmitter |
| Special version | Ex-protected |
| Operating range | 0 ... 120 m, Guaranteed operating range |
| Operating range limit | 0 ... 150 m |
| Operating range limit | Typical operating range |
| Light source | LED, Infrared |
| Supply voltage UB | 10 ... 30 V, DC |
| Type of connection | Terminal |
| No. of pins | 2 -pin |
| Dimension (W x H x L) | 39 mm x 96 mm x 87.7 mm |
| Housing material | Metal |
| Metal housing | Diecast zinc |
| Lens cover material | Plastic/PC |
| Net weight | 380 g |
| Type of display | LED |
| Ambient temperature, operation | -20 ... 50 °C |
| Ex device category | 3 |
| Ex-Zone | 2 22 |
| Degree of protection | IP 67 IP 69K |
| Protection class | II |
| Approvals | Ex |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27270901 |
| ECLASS 8.0 | 27270901 |
| ECLASS 9.0 | 27270901 |
| ECLASS 10.0 | 27270901 |
| ECLASS 11.0 | 27270901 |
| ECLASS 12.0 | 27270901 |
| ECLASS 13.0 | 27270901 |
| ECLASS 14.0 | 27270901 |
| ETIM 5.0 | EC002716 |
| ETIM 6.0 | EC002716 |
| ETIM 7.0 | EC002716 |
| ETIM 8.0 | EC002716 |
| ETIM 9.0 | EC002716 |