Single light beam safety devices
Single light beam safety devices can be integrated flexibly into machine concepts – particularly in constrained spaces or where no flat mounting surfaces exist. They are used for point of operation and access guarding as well as for collision avoidance. The safety sensors are available as type 2 and type 4 devices with external monitoring as well as self-monitoring type 4 devices.
Overview
Article list
Article list
Product selector
Filter
Results list: 16 products found
Combination product
SLE46C-40.K4/4P
Single light beam safety device receiver
Part no.:
50126327
- Functions: Alignment indicator, Diagnostic output
- Connection: Cable
SLS46C-40.K48
Single light beam safety device transmitter
Part no.:
50126545
- Operating range, max.: 0.25 ... 40 m
- Light source: LED, Red
- Functions: Activation input
- Connection: Cable
Combination product
SLE46C-40.K4/4P-M12
Single light beam safety device receiver
Part no.:
50126328
- Functions: Alignment indicator, Diagnostic output
- Connection: Connector, M12
SLS46C-40.K48-M12
Single light beam safety device transmitter
Part no.:
50126546
- Operating range, max.: 0.25 ... 40 m
- Light source: LED, Red
- Functions: Activation input
- Connection: Connector, M12
Combination product
SLE46C-70.K4/4P
Single light beam safety device receiver
Part no.:
50126329
- Functions: Alignment indicator, Diagnostic output
- Connection: Cable
SLS46C-70.K48
Single light beam safety device transmitter
Part no.:
50126547
- Operating range, max.: 5 ... 70 m
- Light source: LED, Red
- Functions: Activation input
- Connection: Cable
Combination product
SLE46C-70.K4/4P-M12
Single light beam safety device receiver
Part no.:
50126330
- Functions: Alignment indicator, Diagnostic output
- Connection: Connector, M12
SLS46C-70.K48-M12
Single light beam safety device transmitter
Part no.:
50126548
- Operating range, max.: 5 ... 70 m
- Light source: LED, Red
- Functions: Activation input
- Connection: Connector, M12
Combination product
SLE46CI-40.K4/4P
Single light beam safety device receiver
Part no.:
50126331
- Functions: Alignment indicator, Diagnostic output
- Connection: Cable
SLS46CI-40.K48
Single light beam safety device transmitter
Part no.:
50126549
- Operating range, max.: 0.25 ... 40 m
- Light source: LED, Infrared
- Functions: Activation input
- Connection: Cable
Combination product
SLE46CI-40.K4/4P-M12
Single light beam safety device receiver
Part no.:
50126332
- Functions: Alignment indicator, Diagnostic output
- Connection: Connector, M12
SLS46CI-40.K48-M12
Single light beam safety device transmitter
Part no.:
50126550
- Operating range, max.: 0.25 ... 40 m
- Light source: LED, Infrared
- Functions: Activation input
- Connection: Connector, M12
Combination product
SLE46CI-70.K4/4P
Single light beam safety device receiver
Part no.:
50126333
- Functions: Alignment indicator, Diagnostic output
- Connection: Cable
SLS46CI-70.K48
Single light beam safety device transmitter
Part no.:
50126551
- Operating range, max.: 5 ... 70 m
- Light source: LED, Infrared
- Functions: Activation input
- Connection: Cable
Combination product
SLE46CI-70.K4/4P-M12
Single light beam safety device receiver
Part no.:
50126334
- Functions: Alignment indicator, Diagnostic output
- Connection: Connector, M12
SLS46CI-70.K48-M12
Single light beam safety device transmitter
Part no.:
50126552
- Operating range, max.: 5 ... 70 m
- Light source: LED, Infrared
- Functions: Activation input
- Connection: Connector, M12
Combination product
SLE46C-40.K2/4P
Single light beam safety device receiver
Part no.:
50121918
- Functions: Alignment indicator, Diagnostic output
- Connection: Cable
SLS46C-40.K28
Single light beam safety device transmitter
Part no.:
50121910
- Operating range, max.: 0.5 ... 40 m
- Light source: LED, Red
- Functions: Activation input
- Connection: Cable
Combination product
SLE46C-40.K2/4P-M12
Single light beam safety device receiver
Part no.:
50121917
- Functions: Alignment indicator, Diagnostic output
- Connection: Connector, M12
SLS46C-40.K28-M12
Single light beam safety device transmitter
Part no.:
50121909
- Operating range, max.: 0.5 ... 40 m
- Light source: LED, Red
- Functions: Activation input
- Connection: Connector, M12
Combination product
SLE46C-70.K2/4P
Single light beam safety device receiver
Part no.:
50121916
- Functions: Alignment indicator, Diagnostic output
- Connection: Cable
SLS46C-70.K28
Single light beam safety device transmitter
Part no.:
50121908
- Operating range, max.: 5 ... 70 m
- Light source: LED, Red
- Functions: Activation input
- Connection: Cable
Combination product
SLE46C-70.K2/4P-M12
Single light beam safety device receiver
Part no.:
50121915
- Functions: Alignment indicator, Diagnostic output
- Connection: Connector, M12
SLS46C-70.K28-M12
Single light beam safety device transmitter
Part no.:
50121907
- Operating range, max.: 5 ... 70 m
- Light source: LED, Red
- Functions: Activation input
- Connection: Connector, M12
Part data of: 11/02/2026