Serie 20

Subminiatur-Baureihe 20 fuer beengte Platzverhaeltnisse

Economically scaled, with maximized performance: Sensor technology that integrates seamlessly into your processes 

Subminiature sensors in an extremely compact design

The Series 20 diffuse sensors and throughbeam photoelectric sensors have been specifically developed for applications where every millimeter counts. Thanks to their ultra-compact design, they can even be integrated into tight spaces, where other sensors reach their limits. Two housing variants offer maximum flexibility: depending on the requirements, either a front optical outlet (front sensing – FL) or side optical outlet (side sensing) is available. This enables the Series 20 to be well integrated into a wide variety of machine applications, with precision and without compromise.

Even when faced with high demands in terms of velocity and precision, the Series 20 delivers a reliable performance. A response time of just 0.5 ms enables even the fastest movements to be precisely detected without delay. The sensors reliably detect tiny objects too: diffuse sensors with background suppression detect components measuring as small as 0.2 mm, while throughbeam photoelectric sensors detect them starting at 1 mm. With an operating range of up to 1 m, the throughbeam photoelectric sensors also offer high detection capabilities while taking up minimal space. When it comes to diffuse sensors, reliable background suppression and a low black/white error ensure object detection that’s consistently precise.

The Series 20 ensures efficient processes the entire time the system is operated, right from commissioning. Intuitive alignment via the PinPoint LED and fixed focusing simplify installation and reduce the time required for commissioning. The status LEDs are easy to see, enabling quick status checks despite the small size and helping diagnostics to be efficient directly on the machine. The robust version in the IP67 protection class also ensures reliable operation even in demanding environmental conditions.


The result? Miniature sensors that are high-performing, easy to integrate and reliable to operate — for maximum system availability and processes you can rely on at all times.

Advantages for you

  • Ultra-compact: Ideal for integration into the tightest installation spaces where other sensors cannot fit.

  • Maximum integration and mounting flexibility: The two housing variants — front sensing (flat) and side sensing (lateral) — enable precise integration into a wide variety of applications.

  • High-speed response: Even fast-moving objects are detected reliably and without delay thanks to a response time of just 0.5 ms.

  • Reliable detection of even the smallest objects: Reliable detection of components measuring as small as 0.2 mm using diffuse sensors with background suppression and as small as 1 mm using throughbeam photoelectric sensors — for maximum precision in demanding applications.

  • A long operating range with minimal size: Throughbeam photoelectric sensors enable operating ranges of up to 1 m in spite of their compact size.

  • Quick status checks and diagnostics: Highly visible indicator LEDs enable immediate status checks and help with rapid fault diagnosis.

  • Quick and easy commissioning: PinPoint LED and fixed focus enable intuitive alignment of the diffuse sensors and reduce the effort required for installation.

  • Precise object detection: Reliable background suppression and low black/white error ensure consistently high detection reliability.

  • Robust and reliable: The IP67 protection class ensures high resistance in demanding environmental conditions and helps keep system availability to a maximum.

Highlights

More performance per millimeter 
Groeßenvergleich zwischen einer 1-Euro-Muenze und der Serie 20


The Series 20 is ideal for integrating into applications with limited installation space. In addition to their ultra-compact design, the two housing variants — flat and lateral — offer maximum flexibility in terms of integration and design. This enables slimmer, more efficient machine designs to be created and allows for optimal use of the installation space available. Whether retrofitting existing systems or developing new machines, the Series 20 adapts to the requirements of your application, not the other way around.

Typical areas of application include electronics manufacturing for the precise detection of the smallest components in the tightest of spaces, robotic grippers in assembly and handling technology, and compact shuttle systems in intralogistics. Wherever space is limited and there are high demands in terms of precision and reliability, the Series 20 is a cost-effective, high-performance sensor solution.


Two designs to suit your application: front and side sensing
Front- und Side-Sensing als Baumformen der Serie 20 passend fuer Ihre Applikation

Maximum flexibility when it comes to integration and mounting: two housing designs — front-sensing (flat) and side-sensing (lateral) — enable precise integration into a wide variety of applications. The designs are available with either throughbeam photoelectric or diffuse sensors.

Application

Lichttaster HT 20 zur Anwesenheitsdetektion im Robotergreifer

Robotics/assembly and handling technology: Positioning and presence detection on robot grippers 

Requirement:

Components must get reliably recognized and their presence properly detected at a robot’s grippers. In addition, the gripper must be precisely positioned in the respective target position.


Solution:

The exceptionally compact and easy-to-integrate diffuse sensors with background suppression enable reliable detection of even the smallest components. The precise PinPoint light spot and the fixed focus variants available ensure exact detection that’s reproducible, for reliable component recognition and precise positioning on the robot.



Lichtschranke LS 20 fuer die Kleinteilerkennung

Handling technology: Reliable detection of the smallest components — especially in electronics

Requirement:

In the electronics industry, very small or thin parts and components often need to be reliably detected. This requires the highest precision and reliability, even for objects of minimal size.


Solution:

The Series 20 diffuse sensors with background suppression enable reliable detection of tiny objects, starting at a size of just 0.2 mm. The throughbeam photoelectric sensors also reliably detect objects measuring as small as 1 mm. This makes the Series 20 ideal for precise detection tasks in electronics manufacturing and other applications in handling and automation technology.


Lichtschranke LS 20 zur Ueberstandskontrolle am Shuttle

Distribution logistics: Detection in shuttle applications

Requirement:

Before the shuttle begins moving, it must be reliably verified that the load has been fully loaded or unloaded and that nothing is overhanging. Reliable detection is crucial for trouble-free, reliable material transport.


Solution:

The Series 20 optical sensors are ideal for high-performance yet cost-effective standard detection tasks in compact shuttle systems. Thanks to their ultra-compact design, they can be easily integrated even in tight installation spaces. The two housing variants — front sensing (flat) and side sensing (lateral/slim) — offer maximum flexibility when it comes to installation and enable precise integration into a wide variety of shuttle concepts.


Lichttaster HT 20 zur Hoehenkontrolle an Reagenzien

Laboratory automation: Height verification for reagents 

Requirement:

To ensure proper operation with the pipettor, the height of the reagents must be detected to prevent collisions.

Solution:

With their flat design, the Series 20 optical sensors can be easily integrated even in the confined spaces of laboratory automation systems and provide clearly visible switching state indications. 

Technical features

HT20-30… .FLHT20-15… .FLSETLS+LE20-150…SETLS+LE20-500…SETLS+LE20-1000…
Operating principleDiffuse reflection principle with background suppressionDiffuse reflection principle with background suppressionThroughbeam principleThroughbeam principleThroughbeam principle
Operating range3–30 mm3–15 mm150 mm500 mm1000 mm
Adjustment rangeFixed setting 30 mmFixed setting
15 mm
0-150 mm0-500 mm0-1000 mm
Light sourcePinPoint LEDPinPoint LEDLEDLEDLED
Wavelength630 nm630 nm630 nm630 nm630 nm
The smallest objectType 0.2 mmType 0.2 mmType 1 mmType 2 mmType 2 mm
Switching frequency1000 Hz
1000 Hz
1000 Hz1000 Hz1000 Hz
ConnectionCable or pigtail with M8Cable or pigtail with M8Cable or pigtail with M8Cable or pigtail with M8Cable or pigtail with M8
Housing designFlatFlatFlat or lateralFlat or lateralFlat or lateral
Dimensions (W x H x L) mm14x20.5x4.214x20.5x4.2Flat:
Receiver: 10x20.5x4.2
Transmitter: 10x19x4.2
Lateral: 
Receiver: 10x20.5x5.2
Transmitter: 10x19x5.2
Flat:
Receiver: 10x20.5x4.2
Transmitter: 10x19x4.2
Lateral: 
Receiver: 10x20.5x5.2
Transmitter: 10x19x5.2
Flat:
Receiver: 10x20.5x4.2
Transmitter: 10x19x4.2
Lateral: 
Receiver: 10x20.5x5.2
Transmitter: 10x19x5.2
Temperature range-25 °C - 55 °C (-13 °F - 131 °F)-25 °C - 55 °C (-13 °F - 131 °F)-25 °C - 55 °C (-13 °F - 131 °F)-25 °C - 55 °C (-13 °F - 131 °F)-25 °C - 55 °C (-13 °F - 131 °F)
Temperature range, storage- 30 °C - 70 °C (-22 °F - 158 °F)- 30 °C - 70 °C (-22 °F - 158 °F)- 30 °C - 70 °C (-22 °F - 158 °F)- 30 °C - 70 °C (-22 °F - 158 °F)- 30 °C - 70 °C (-22 °F - 158 °F)
Protection classIP67IP67P67
Available only in pairs
P67
Available only in pairs
P67
Available only in pairs