AC-AH-F4
Actuator
Functions | Flexible, 4 directions |
Dimension (W x H x L) | 30 mm x 16 mm x 50 mm |
Net weight | 23 g |
Type of fastening | Through-hole mounting |
Design, actuator | Straight |
Area of application, actuator | Heavy duty |
Mounting bore holes | 90° to key direction |
Material | Plastic Stainless steel |
Customs tariff number | 85369095 |
ECLASS 5.1.4 | 27279216 |
ECLASS 8.0 | 27279216 |
ECLASS 9.0 | 27272606 |
ECLASS 10.0 | 27272606 |
ECLASS 11.0 | 27272606 |
ECLASS 12.0 | 27272606 |
ECLASS 13.0 | 27272606 |
ECLASS 14.0 | 27272606 |
ECLASS 15.0 | 27272606 |
ETIM 5.0 | EC001487 |
ETIM 6.0 | EC001487 |
ETIM 7.0 | EC001487 |
ETIM 8.0 | EC001487 |
ETIM 9.0 | EC001487 |
ETIM 10.0 | EC001487 |