AC-LDH-12GF
Connector
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Number of connections | 1 Piece(s) |
| Type of connection | Connector |
| Thread size | M26 |
| Type | Female |
| No. of pins | 12 -pin |
| Version | Axial |
| Customs tariff number | 85389099 |
| ECLASS 5.1.4 | 27279201 |
| ECLASS 8.0 | 27440102 |
| ECLASS 9.0 | 27069190 |
| ECLASS 10.0 | 27440102 |
| ECLASS 11.0 | 27440102 |
| ETIM 5.0 | EC002635 |
| ETIM 6.0 | EC002635 |
| ETIM 7.0 | EC002635 |