AC-LDH-12WF
Connector
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Number of connections | 1 Piece(s) |
Type of connection | Connector |
Thread size | M26 |
Type | Female |
No. of pins | 12 -pin |
Version | Angled |
Customs tariff number | 85389099 |
ECLASS 5.1.4 | 27279201 |
ECLASS 8.0 | 27440102 |
ECLASS 9.0 | 27069190 |
ECLASS 10.0 | 27440102 |
ECLASS 11.0 | 27440102 |
ETIM 5.0 | EC002635 |
ETIM 6.0 | EC002635 |
ETIM 7.0 | EC002635 |