BCT G40 H25 L110
Bar code tape
Suitable for | BPS 300i series bar code positioning system |
Dimension (H x L) | 25 mm x 110,000 mm |
Grid dimension | 40 mm |
Net weight | 366 g |
Mechanical properties | Limited UV resistance Moisture resistant Partly chemical resistant Scratch resistant Wipe resistant |
Adhesive | Acrylate adhesive |
Strength of adhesive | 0.035 mm |
Manufacturing process | Digital printing |
Chemical resistance (at 23 °C over 24 h) | Diesel oil Transformer oil White spirit |
Curing | 24 h |
Surface protection | Transparent polypropylene laminate |
Ambient temperature, operation | -29 ... 93 °C |
Processing temperature | 0 ... 45 °C |
Recommended processing temperature | 10 ... 25 °C |
Resistance | Air humidity Salt spray fog (150 h/5 %) UV light |
Property of base | Clean Dry Free of grease Smooth |
Customs tariff number | 90178010 |
ECLASS 5.1.4 | 27280190 |
ECLASS 8.0 | 27280190 |
ECLASS 9.0 | 27280192 |
ECLASS 10.0 | 27280192 |
ECLASS 11.0 | 27280192 |
ECLASS 12.0 | 27280192 |
ECLASS 13.0 | 27280192 |
ECLASS 14.0 | 27280192 |
ECLASS 15.0 | 27280192 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |