BTS 0500M-W
Mounting bracket
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Contains | 4x cheese head screws M4 x 35 4x discs A4, galvanized |
| Suitable for product group | Stationary bar code readers |
| Suitable for | BCL 500i Sx 102 BCL 600i Sx 102 |
| Dimension (W x H x L) | 107 mm x 58 mm x 90 mm |
| Standard designation, metal mounting device | Aluminum Stainless steel, anodized |
| Housing color | Silver |
| Design of mounting device | Mounting system |
| Type of fastening, at system | Bore holes 4 x Ø 5.5 mm |
| Type of fastening, at device | Screw type |
| Type of mounting device | Adjustable Tiltable 30° Turning, 360° |
| Mounting device material | Metal |
| Shock absorber | Yes |
| Customs tariff number | 83024900 |
| ECLASS 5.1.4 | 27279202 |
| ECLASS 8.0 | 27279202 |
| ECLASS 9.0 | 27273701 |
| ECLASS 10.0 | 27273701 |
| ECLASS 11.0 | 27273701 |
| ECLASS 12.0 | 27273701 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |