CD-B2-Z-C01

Command device

Part no.: 50149356

Icon Icon
Type Display/command device (not safe)
Functions Dimensions and design identical to L250 series locking devices
Protected screw fitting
Contact allocation 2NO
Switching current via button 0 ... 550 mA
Current load, max. 1 A
Supply voltage UB 24 V, DC, 10 %
Current consumption, max. 12 mA, LED
Rated insulation voltage 1.5 kV AC/DC
Number of connections 1 Piece(s)
Function Contact connection
Type of connection Connector
Thread size M12
Type Male
Material Stainless steel
No. of pins 8 -pin
Encoding A-coded
Dimension (W x H x L) 40 mm x 40 mm x 128 mm
Housing material Plastic
Plastic housing Glass fiber reinforced, self-extinguishing, shock-resistant
Net weight 245 g
Housing color Gray
Type of fastening Through-hole mounting
Wall mounting
Type of cable entry M12
Mechanical life time 1,000,000 actuation cycles, IEC 60947-5-1
Type of actuation Button, white/button, blue
Sensor material Plastic
Type of display Continuous light
LED
Operational controls 2 command devices (blue pushbutton, white pushbutton)
Ambient temperature, operation -25 ... 70 °C
Ambient temperature, storage -25 ... 70 °C
Degree of protection IP 65
Protection class III
Customs tariff number 85369095
ECLASS 5.1.4 27279290
ECLASS 8.0 27279290
ECLASS 9.0 27279090
ECLASS 10.0 27371246
ECLASS 11.0 27371246
ECLASS 12.0 27371246
ECLASS 13.0 27371246
ECLASS 14.0 27371246
ECLASS 15.0 27371246
ECLASS 16.0 27371246
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015
3D-CAD model - zip
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf