CPR14-1500H-b/T3

Safety light curtain receiver

Part no.: 68115622

Icon Icon Icon Icon Icon
Follow-up article

Hello, we'd be happy to be of assistance to you.

We'd be happy to help you in finding a suitable alternative quickly and easily.


Please contact us via: Contact

Series COMPACTplus
Device type Receiver
Cascading Wired cascading, Host
Application Finger protection
Function package Blanking
Functions 1-beam reduced resolution
2-beam reduced resolution
Additional 2-channel blanking circuit
Fixed blanking can be taught in
Start/restart interlock (RES), selectable
Type 4, IEC/EN 61496
SIL 3, IEC 61508
SILCL 3, IEC/EN 62061
Performance Level (PL) e, EN ISO 13849-1
PFHD 2.67E-08 per hour
Mission time 20 years, EN ISO 13849-1
Category 4, EN ISO 13849
Resolution 14 mm
Protective field height 1,500 mm
Synchronization Optical between transmitter and receiver
Protective circuit Inductive protection
Overtemperature protection
Overvoltage protection
Polarity reversal protection
Short circuit protected
Transient protection
Supply voltage UB 24 V, DC, -20 ... 20 %
Current consumption, max. 160 mA, Without external load
Residual ripple -5 ... 5 %
Fuse External with max. 4 A semi time-lag
Number of digital switching inputs 10 Piece(s)
Type Digital switching input
Switching voltage high, min. 18.2 V
Switching voltage low, max. 2.5 V
Switching voltage, typ. 24 V
Voltage type DC
Switching current, max. 20 mA
Input resistance 1,200 Ω
Function Programmable
Function Programmable
Function Programmable
Function Programmable
Function Programmable
Function Programmable
Function Programmable
Function Programmable
Function Programmable
Function Programmable
Number of safety-related switching outputs (OSSDs) 2 Piece(s)
Number of digital switching outputs 5 Piece(s)
Type Safety-related switching output OSSD
Switching voltage high, min. 18.2 V
Switching voltage low, max. 2.5 V
Switching voltage, typ. 23 V
Voltage type DC
Current load, max. 650 mA
Load inductivity 2,200,000 µH
Load capacity 3.3 µF
Residual current, max. 0.2 mA
Residual current, typ. 0.002 mA
Voltage drop 1 V
Switching principle +24 V switching
Switching element Transistor, Push-pull
Switching principle +24 V switching
Switching element Transistor, Push-pull
Type Digital switching output
Switching voltage high, min. 18.2 V
Switching voltage low, max. 2.5 V
Switching voltage, typ. 24 V
Voltage type DC
Switching current, max. 60 mA
Switching element Transistor, PNP
Switching principle +24 V switching
Function Programmable signal output
Switching element Transistor, PNP
Switching principle +24 V switching
Function Programmable signal output
Switching element Transistor, PNP
Switching principle +24 V switching
Function Programmable signal output
Switching element Transistor, PNP
Switching principle +24 V switching
Function Programmable signal output
Switching element Transistor, NPN
Switching principle 0 V switching
Function Programmable signal output
Response time 35 ms
Restart delay time 100 ms
Number of connections 3 Piece(s)
Function Machine interface
Type of connection Brad Harrison plug (MIN series)
Thread size MIN series
Type Male
Material Metal
No. of pins 7 -pin
Function Local interface
Type of connection Connector
Thread size M12
Type Female
Material Plastic
No. of pins 8 -pin
Function Cascade, Guest
Type of connection Connector
Thread size M12
Type Female
Material Metal
No. of pins 8 -pin
Length of connection cable, max. 100 m
Permissible cable resistance to load, max. 1,000 Ω
Dimension (W x H x L) 52 mm x 1,634 mm x 55 mm
Housing material Metal
Metal housing Aluminum
Lens cover material Plastic / PMMA
Material of end caps Plastic
Net weight 4,300 g
Housing color Yellow, RAL 1021
Type of fastening Groove mounting
Type of display 7‑segment display
LED
Number of LEDs 4 Piece(s)
Type of configuration Software
Switch
Teach-in
Operational controls SafetyKey
Slide switch
Ambient temperature, operation 0 ... 50 °C
Ambient temperature, storage -25 ... 70 °C
Relative humidity (non-condensing) 15 ... 95 %
Degree of protection IP 65
Protection class III
Certifications c TÜV NRTL US
c UL US
US patents US 6,418,546 B
US 6,876,457 B
Customs tariff number 85365019
ECLASS 8.0 27272704
ECLASS 9.0 27272704
ETIM 5.0 EC002549
ETIM 6.0 EC002549
Results list: 44 products found
CR14-150S
Safety light curtain receiver
Part no.: 566101
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 150 mm
  • Type: 4, IEC/EN 61496
Part no.: 566101
CR14-225S
Safety light curtain receiver
Part no.: 566102
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 225 mm
  • Type: 4, IEC/EN 61496
Part no.: 566102
CR14-300S
Safety light curtain receiver
Part no.: 566103
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 300 mm
  • Type: 4, IEC/EN 61496
Part no.: 566103
CR14-450S
Safety light curtain receiver
Part no.: 566104
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 450 mm
  • Type: 4, IEC/EN 61496
Part no.: 566104
CR14-600S
Safety light curtain receiver
Part no.: 566106
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 600 mm
  • Type: 4, IEC/EN 61496
Part no.: 566106
CR14-750S
Safety light curtain receiver
Part no.: 566107
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 750 mm
  • Type: 4, IEC/EN 61496
Part no.: 566107
CR30-1050S
Safety light curtain receiver
Part no.: 566310
  • Series: COMPACTplus
  • Resolution: 30 mm
  • Protective field height: 1,050 mm
  • Type: 4, IEC/EN 61496
Part no.: 566310
CR30-1200S
Safety light curtain receiver
Part no.: 566312
  • Series: COMPACTplus
  • Resolution: 30 mm
  • Protective field height: 1,200 mm
  • Type: 4, IEC/EN 61496
Part no.: 566312
CR30-1350S
Safety light curtain receiver
Part no.: 566313
  • Series: COMPACTplus
  • Resolution: 30 mm
  • Protective field height: 1,350 mm
  • Type: 4, IEC/EN 61496
Part no.: 566313
CR30-1500S
Safety light curtain receiver
Part no.: 566315
  • Series: COMPACTplus
  • Resolution: 30 mm
  • Protective field height: 1,500 mm
  • Type: 4, IEC/EN 61496
Part no.: 566315
CR30-150S
Safety light curtain receiver
Part no.: 566301
  • Series: COMPACTplus
  • Resolution: 30 mm
  • Protective field height: 150 mm
  • Type: 4, IEC/EN 61496
Part no.: 566301
CR30-225S
Safety light curtain receiver
Part no.: 566302
  • Series: COMPACTplus
  • Resolution: 30 mm
  • Protective field height: 225 mm
  • Type: 4, IEC/EN 61496
Part no.: 566302
CR30-300S
Safety light curtain receiver
Part no.: 566303
  • Series: COMPACTplus
  • Resolution: 30 mm
  • Protective field height: 300 mm
  • Type: 4, IEC/EN 61496
Part no.: 566303
CR30-450S
Safety light curtain receiver
Part no.: 566304
  • Series: COMPACTplus
  • Resolution: 30 mm
  • Protective field height: 450 mm
  • Type: 4, IEC/EN 61496
Part no.: 566304
CR30-600S
Safety light curtain receiver
Part no.: 566306
  • Series: COMPACTplus
  • Resolution: 30 mm
  • Protective field height: 600 mm
  • Type: 4, IEC/EN 61496
Part no.: 566306
CR30-750S
Safety light curtain receiver
Part no.: 566307
  • Series: COMPACTplus
  • Resolution: 30 mm
  • Protective field height: 750 mm
  • Type: 4, IEC/EN 61496
Part no.: 566307
CR30-900S
Safety light curtain receiver
Part no.: 566309
  • Series: COMPACTplus
  • Resolution: 30 mm
  • Protective field height: 900 mm
  • Type: 4, IEC/EN 61496
Part no.: 566309
CR50-1050S
Safety light curtain receiver
Part no.: 566510
  • Series: COMPACTplus
  • Resolution: 50 mm
  • Protective field height: 1,050 mm
  • Type: 4, IEC/EN 61496
Part no.: 566510
CR50-1200S
Safety light curtain receiver
Part no.: 566512
  • Series: COMPACTplus
  • Resolution: 50 mm
  • Protective field height: 1,200 mm
  • Type: 4, IEC/EN 61496
Part no.: 566512
CR50-1350S
Safety light curtain receiver
Part no.: 566513
  • Series: COMPACTplus
  • Resolution: 50 mm
  • Protective field height: 1,350 mm
  • Type: 4, IEC/EN 61496
Part no.: 566513
CR50-1500S
Safety light curtain receiver
Part no.: 566515
  • Series: COMPACTplus
  • Resolution: 50 mm
  • Protective field height: 1,500 mm
  • Type: 4, IEC/EN 61496
Part no.: 566515
CR50-1650S
Safety light curtain receiver
Part no.: 566516
  • Series: COMPACTplus
  • Resolution: 50 mm
  • Protective field height: 1,650 mm
  • Type: 4, IEC/EN 61496
Part no.: 566516
CR50-1800S
Safety light curtain receiver
Part no.: 566518
  • Series: COMPACTplus
  • Resolution: 50 mm
  • Protective field height: 1,800 mm
  • Type: 4, IEC/EN 61496
Part no.: 566518
CR50-2100S
Safety light curtain receiver
Part no.: 566521
  • Series: COMPACTplus
  • Resolution: 50 mm
  • Protective field height: 2,100 mm
  • Type: 4, IEC/EN 61496
Part no.: 566521
CR50-2400S
Safety light curtain receiver
Part no.: 566524
  • Series: COMPACTplus
  • Resolution: 50 mm
  • Protective field height: 2,400 mm
  • Type: 4, IEC/EN 61496
Part no.: 566524
CR50-2700S
Safety light curtain receiver
Part no.: 566527
  • Series: COMPACTplus
  • Resolution: 50 mm
  • Protective field height: 2,700 mm
  • Type: 4, IEC/EN 61496
Part no.: 566527
CR50-3000S
Safety light curtain receiver
Part no.: 566530
  • Series: COMPACTplus
  • Resolution: 50 mm
  • Protective field height: 3,000 mm
  • Type: 4, IEC/EN 61496
Part no.: 566530
CR50-450S
Safety light curtain receiver
Part no.: 566504
  • Series: COMPACTplus
  • Resolution: 50 mm
  • Protective field height: 450 mm
  • Type: 4, IEC/EN 61496
Part no.: 566504
CR50-600S
Safety light curtain receiver
Part no.: 566506
  • Series: COMPACTplus
  • Resolution: 50 mm
  • Protective field height: 600 mm
  • Type: 4, IEC/EN 61496
Part no.: 566506
CR50-750S
Safety light curtain receiver
Part no.: 566507
  • Series: COMPACTplus
  • Resolution: 50 mm
  • Protective field height: 750 mm
  • Type: 4, IEC/EN 61496
Part no.: 566507
CR50-900S
Safety light curtain receiver
Part no.: 566509
  • Series: COMPACTplus
  • Resolution: 50 mm
  • Protective field height: 900 mm
  • Type: 4, IEC/EN 61496
Part no.: 566509
CR90-1050S
Safety light curtain receiver
Part no.: 566910
  • Series: COMPACTplus
  • Resolution: 90 mm
  • Protective field height: 1,050 mm
  • Type: 4, IEC/EN 61496
Part no.: 566910
CR90-1200S
Safety light curtain receiver
Part no.: 566912
  • Series: COMPACTplus
  • Resolution: 90 mm
  • Protective field height: 1,200 mm
  • Type: 4, IEC/EN 61496
Part no.: 566912
CR90-1350S
Safety light curtain receiver
Part no.: 566913
  • Series: COMPACTplus
  • Resolution: 90 mm
  • Protective field height: 1,350 mm
  • Type: 4, IEC/EN 61496
Part no.: 566913
CR90-150 S
Safety light curtain receiver
Part no.: 566901
  • Series: COMPACTplus
  • Resolution: 90 mm
  • Protective field height: 150 mm
  • Type: 4, IEC/EN 61496
Part no.: 566901
CR90-1500S
Safety light curtain receiver
Part no.: 566915
  • Series: COMPACTplus
  • Resolution: 90 mm
  • Protective field height: 1,500 mm
  • Type: 4, IEC/EN 61496
Part no.: 566915
CR90-1650S
Safety light curtain receiver
Part no.: 566916
  • Series: COMPACTplus
  • Resolution: 90 mm
  • Protective field height: 1,650 mm
  • Type: 4, IEC/EN 61496
Part no.: 566916
CR90-1800S
Safety light curtain receiver
Part no.: 566918
  • Series: COMPACTplus
  • Resolution: 90 mm
  • Protective field height: 1,800 mm
  • Type: 4, IEC/EN 61496
Part no.: 566918
CR90-2100S
Safety light curtain receiver
Part no.: 566921
  • Series: COMPACTplus
  • Resolution: 90 mm
  • Protective field height: 2,100 mm
  • Type: 4, IEC/EN 61496
Part no.: 566921
CR90-2400S
Safety light curtain receiver
Part no.: 566924
  • Series: COMPACTplus
  • Resolution: 90 mm
  • Protective field height: 2,400 mm
  • Type: 4, IEC/EN 61496
Part no.: 566924
CR90-2700S
Safety light curtain receiver
Part no.: 566927
  • Series: COMPACTplus
  • Resolution: 90 mm
  • Protective field height: 2,700 mm
  • Type: 4, IEC/EN 61496
Part no.: 566927
CR90-3000S
Safety light curtain receiver
Part no.: 566930
  • Series: COMPACTplus
  • Resolution: 90 mm
  • Protective field height: 3,000 mm
  • Type: 4, IEC/EN 61496
Part no.: 566930
CR90-750S
Safety light curtain receiver
Part no.: 566907
  • Series: COMPACTplus
  • Resolution: 90 mm
  • Protective field height: 750 mm
  • Type: 4, IEC/EN 61496
Part no.: 566907
CR90-900S
Safety light curtain receiver
Part no.: 566909
  • Series: COMPACTplus
  • Resolution: 90 mm
  • Protective field height: 900 mm
  • Type: 4, IEC/EN 61496
Part no.: 566909

Filter

Results list: 2 products found
KS U-M12-8W-P1-030
Connection cable
Part no.: 50135143
  • Connection: Connector, M12
  • Version: Angled, Male
  • No. of pins: 8 Piece(s)
  • Cable length: 3,000 mm
Part no.: 50135143
KS U-M12-8W-P1-100
Connection cable
Part no.: 50135144
  • Connection: Connector, M12
  • Version: Angled, Male
  • No. of pins: 8 Piece(s)
  • Cable length: 10,000 mm
Part no.: 50135144

Filter

Results list: 1 products found
BT-2S
Mounting bracket set
Part no.: 560120
  • Type of fastening, at device: Screw type
  • Type of fastening, at system: Through-hole mounting
  • Mounting device material: Metal
  • Suitable for product group: Measuring light curtains, Protective sensors, Safe...
Part no.: 560120

Filter

Results list: 3 products found
BT-10NC60
Sliding block set
Part no.: 425740
  • Design of mounting device: Sliding block
  • Type of fastening, at device: Groove mounting
  • Type of fastening, at system: Mounting thread
  • Mounting device material: Metal
Part no.: 425740
BT-10NC64
Sliding block set
Part no.: 425741
  • Design of mounting device: Sliding block
  • Type of fastening, at device: Groove mounting
  • Type of fastening, at system: Mounting thread
  • Mounting device material: Metal
Part no.: 425741
BT-10NC65
Sliding block set
Part no.: 425742
  • Design of mounting device: Sliding block
  • Type of fastening, at device: Groove mounting
  • Type of fastening, at system: Mounting thread
  • Mounting device material: Metal
Part no.: 425742
Results list: 1 products found
AC-TRSet2
Test piece set
Part no.: 430430
  • Contains: Test rod, diameter 14 mm, Test rod, diameter 19 mm...
Part no.: 430430
Results list: 1 products found
AC-SK1
Configuration adapter
Part no.: 520070
  • Functions: Teach-in activation
  • Suitable for: COMPACTplus multiple light beam safety devices, CO...
Part no.: 520070
3D-CAD model - CPR14-1500H-b/T3 - zip
EPLAN macro - zip
Diagnostic software - Upgrade SafetyLab V 1.1.0.67 - zip
Diagnostic software - SafetyLab V1.1.0.67 - zip
Software upgrade - Compatibility Update Vista/Win7 - zip
Software - Query RS232 - zip
Operating instructions - pdf
Software description - pdf
Declaration of Conformity - pdf
Certificate - TÜV Süd - pdf
Certificate - c TÜV NRTL US - pdf