CPT30-1800H/T1

Safety light curtain transmitter

Part no.: 68318100

Icon Icon Icon Icon Icon
Follow-up article

Hello, we'd be happy to be of assistance to you.

This is a combination product: receiver and transmitter of the same series are required for operation.
Please ensure that both devices are replaced with the appropriate product alternatives.
Please use the receiver's designation or part number to find an alternative transmitter/receiver combination.

Series COMPACTplus
Device type Transmitter
Cascading Wired cascading, Host
Application Hand protection
Type 4, IEC/EN 61496
SIL 3, IEC 61508
SILCL 3, IEC/EN 62061
PFHD 2.67E-08 per hour
Mission time 20 years, EN ISO 13849-1
Resolution 30 mm
Protective field height 1,800 mm
Operating range 0 ... 18 m
Synchronization Optical between transmitter and receiver
Light source LED, Infrared
Wavelength 880 nm
Mean power of transmitter diode 8.73 µW
Transmitted-signal shape Modulated
LED group 1
Protective circuit Inductive protection
Overtemperature protection
Overvoltage protection
Polarity reversal protection
Short circuit protected
Transient protection
Supply voltage UB 24 V, DC, -20 ... 20 %
Current consumption, max. 75 mA, Without external load
Residual ripple -5 ... 5 %
Fuse External with max. 4 A semi time-lag
Number of digital switching inputs 1 Piece(s)
Type Digital switching input
Switching voltage high, min. 2.5 V
Switching voltage low, max. 18.2 V
Switching voltage, typ. 24 V
Voltage type DC
Switching current, max. 3,000 mA
Input resistance 8,000 Ω
Function External test signal input
Number of connections 2 Piece(s)
Function Voltage supply
Type of connection Terminal
No. of pins 7 -pin
Function Cascade, Guest
Type of connection Connector
Thread size M12
Type Female
Material Metal
No. of pins 8 -pin
Permissible conductor cross section, typ. 1 mm²
Length of connection cable, max. 100 m
Permissible cable resistance to load, max. 1,000 Ω
Dimension (W x H x L) 52 mm x 1,934 mm x 55 mm
Housing material Metal
Metal housing Aluminum
Lens cover material Plastic / PMMA
Material of end caps Plastic
Net weight 5,100 g
Housing color Yellow, RAL 1021
Type of fastening Groove mounting
Type of display 7‑segment display
Type of configuration Switch
Operational controls Slide switch
Ambient temperature, operation 0 ... 50 °C
Ambient temperature, storage -25 ... 70 °C
Relative humidity (non-condensing) 15 ... 95 %
Degree of protection IP 65
Protection class III
Certifications c TÜV NRTL US
c UL US
US patents US 6,418,546 B
US 6,876,457 B
Customs tariff number 85365019
ECLASS 8.0 27272704
ECLASS 9.0 27272704
ETIM 5.0 EC002549
ETIM 6.0 EC002549
Results list: 50 products found
CT14-1050S
Safety light curtain transmitter
Part no.: 563110
  • Series: COMPACTplus
  • Operating range, max.: 0 ... 6 m
  • Resolution: 14 mm
  • Protective field height: 1,050 mm
Part no.: 563110
CT14-1200S
Safety light curtain transmitter
Part no.: 563112
  • Series: COMPACTplus
  • Operating range, max.: 0 ... 6 m
  • Resolution: 14 mm
  • Protective field height: 1,200 mm
Part no.: 563112
CT14-1350S
Safety light curtain transmitter
Part no.: 563113
  • Series: COMPACTplus
  • Operating range, max.: 0 ... 6 m
  • Resolution: 14 mm
  • Protective field height: 1,350 mm
Part no.: 563113
CT14-150S
Safety light curtain transmitter
Part no.: 563101
  • Series: COMPACTplus
  • Operating range, max.: 0 ... 6 m
  • Resolution: 14 mm
  • Protective field height: 150 mm
Part no.: 563101
CT14-225S
Safety light curtain transmitter
Part no.: 563102
  • Series: COMPACTplus
  • Operating range, max.: 0 ... 6 m
  • Resolution: 14 mm
  • Protective field height: 225 mm
Part no.: 563102
CT14-300S
Safety light curtain transmitter
Part no.: 563103
  • Series: COMPACTplus
  • Operating range, max.: 0 ... 6 m
  • Resolution: 14 mm
  • Protective field height: 300 mm
Part no.: 563103
CT14-450S
Safety light curtain transmitter
Part no.: 563104
  • Series: COMPACTplus
  • Operating range, max.: 0 ... 6 m
  • Resolution: 14 mm
  • Protective field height: 450 mm
Part no.: 563104
CT14-600S
Safety light curtain transmitter
Part no.: 563106
  • Series: COMPACTplus
  • Operating range, max.: 0 ... 6 m
  • Resolution: 14 mm
  • Protective field height: 600 mm
Part no.: 563106
CT14-750S
Safety light curtain transmitter
Part no.: 563107
  • Series: COMPACTplus
  • Operating range, max.: 0 ... 6 m
  • Resolution: 14 mm
  • Protective field height: 750 mm
Part no.: 563107
CT14-900S
Safety light curtain transmitter
Part no.: 563109
  • Series: COMPACTplus
  • Operating range, max.: 0 ... 6 m
  • Resolution: 14 mm
  • Protective field height: 900 mm
Part no.: 563109
CT30-1050S
Safety light curtain transmitter
Part no.: 563310
  • Series: COMPACTplus
  • Operating range, max.: 0 ... 18 m
  • Resolution: 30 mm
  • Protective field height: 1,050 mm
Part no.: 563310
CT30-1200S
Safety light curtain transmitter
Part no.: 563312
  • Series: COMPACTplus
  • Operating range, max.: 0 ... 18 m
  • Resolution: 30 mm
  • Protective field height: 1,200 mm
Part no.: 563312
CT30-1350S
Safety light curtain transmitter
Part no.: 563313
  • Series: COMPACTplus
  • Operating range, max.: 0 ... 18 m
  • Resolution: 30 mm
  • Protective field height: 1,350 mm
Part no.: 563313
CT30-1500S
Safety light curtain transmitter
Part no.: 563315
  • Series: COMPACTplus
  • Operating range, max.: 0 ... 18 m
  • Resolution: 30 mm
  • Protective field height: 1,500 mm
Part no.: 563315
CT30-150S
Safety light curtain transmitter
Part no.: 563301
  • Series: COMPACTplus
  • Operating range, max.: 0 ... 18 m
  • Resolution: 30 mm
  • Protective field height: 150 mm
Part no.: 563301
CT30-1650S
Safety light curtain transmitter
Part no.: 563316
  • Series: COMPACTplus
  • Operating range, max.: 0 ... 18 m
  • Resolution: 30 mm
  • Protective field height: 1,650 mm
Part no.: 563316
CT30-1800S
Safety light curtain transmitter
Part no.: 563318
  • Series: COMPACTplus
  • Operating range, max.: 0 ... 18 m
  • Resolution: 30 mm
  • Protective field height: 1,800 mm
Part no.: 563318
CT30-225S
Safety light curtain transmitter
Part no.: 563302
  • Series: COMPACTplus
  • Operating range, max.: 0 ... 18 m
  • Resolution: 30 mm
  • Protective field height: 225 mm
Part no.: 563302
CT30-300S
Safety light curtain transmitter
Part no.: 563303
  • Series: COMPACTplus
  • Operating range, max.: 0 ... 18 m
  • Resolution: 30 mm
  • Protective field height: 300 mm
Part no.: 563303
CT30-450S
Safety light curtain transmitter
Part no.: 563304
  • Series: COMPACTplus
  • Operating range, max.: 0 ... 18 m
  • Resolution: 30 mm
  • Protective field height: 450 mm
Part no.: 563304
CT30-600S
Safety light curtain transmitter
Part no.: 563306
  • Series: COMPACTplus
  • Operating range, max.: 0 ... 18 m
  • Resolution: 30 mm
  • Protective field height: 600 mm
Part no.: 563306
CT30-750S
Safety light curtain transmitter
Part no.: 563307
  • Series: COMPACTplus
  • Operating range, max.: 0 ... 18 m
  • Resolution: 30 mm
  • Protective field height: 750 mm
Part no.: 563307
CT30-900S
Safety light curtain transmitter
Part no.: 563309
  • Series: COMPACTplus
  • Operating range, max.: 0 ... 18 m
  • Resolution: 30 mm
  • Protective field height: 900 mm
Part no.: 563309
CT50-1050S
Safety light curtain transmitter
Part no.: 563510
  • Series: COMPACTplus
  • Operating range, max.: 0 ... 18 m
  • Resolution: 50 mm
  • Protective field height: 1,050 mm
Part no.: 563510
CT50-1200S
Safety light curtain transmitter
Part no.: 563512
  • Series: COMPACTplus
  • Operating range, max.: 0 ... 18 m
  • Resolution: 50 mm
  • Protective field height: 1,200 mm
Part no.: 563512
CT50-1350S
Safety light curtain transmitter
Part no.: 563513
  • Series: COMPACTplus
  • Operating range, max.: 0 ... 18 m
  • Resolution: 50 mm
  • Protective field height: 1,350 mm
Part no.: 563513
CT50-1500S
Safety light curtain transmitter
Part no.: 563515
  • Series: COMPACTplus
  • Operating range, max.: 0 ... 18 m
  • Resolution: 50 mm
  • Protective field height: 1,500 mm
Part no.: 563515
CT50-1650S
Safety light curtain transmitter
Part no.: 563516
  • Series: COMPACTplus
  • Operating range, max.: 0 ... 18 m
  • Resolution: 50 mm
  • Protective field height: 1,650 mm
Part no.: 563516
CT50-1800S
Safety light curtain transmitter
Part no.: 563518
  • Series: COMPACTplus
  • Operating range, max.: 0 ... 18 m
  • Resolution: 50 mm
  • Protective field height: 1,800 mm
Part no.: 563518
CT50-2100S
Safety light curtain transmitter
Part no.: 563521
  • Series: COMPACTplus
  • Operating range, max.: 0 ... 18 m
  • Resolution: 50 mm
  • Protective field height: 2,100 mm
Part no.: 563521
CT50-2400S
Safety light curtain transmitter
Part no.: 563524
  • Series: COMPACTplus
  • Operating range, max.: 0 ... 18 m
  • Resolution: 50 mm
  • Protective field height: 2,400 mm
Part no.: 563524
CT50-2700S
Safety light curtain transmitter
Part no.: 563527
  • Series: COMPACTplus
  • Operating range, max.: 0 ... 18 m
  • Resolution: 50 mm
  • Protective field height: 2,700 mm
Part no.: 563527
CT50-3000S
Safety light curtain transmitter
Part no.: 563530
  • Series: COMPACTplus
  • Operating range, max.: 0 ... 18 m
  • Resolution: 50 mm
  • Protective field height: 3,000 mm
Part no.: 563530
CT50-450S
Safety light curtain transmitter
Part no.: 563504
  • Series: COMPACTplus
  • Operating range, max.: 0 ... 18 m
  • Resolution: 50 mm
  • Protective field height: 450 mm
Part no.: 563504
CT50-600S
Safety light curtain transmitter
Part no.: 563506
  • Series: COMPACTplus
  • Operating range, max.: 0 ... 18 m
  • Resolution: 50 mm
  • Protective field height: 600 mm
Part no.: 563506
CT50-750S
Safety light curtain transmitter
Part no.: 563507
  • Series: COMPACTplus
  • Operating range, max.: 0 ... 18 m
  • Resolution: 50 mm
  • Protective field height: 750 mm
Part no.: 563507
CT50-900S
Safety light curtain transmitter
Part no.: 563509
  • Series: COMPACTplus
  • Operating range, max.: 0 ... 18 m
  • Resolution: 50 mm
  • Protective field height: 900 mm
Part no.: 563509
CT90-1050S
Safety light curtain transmitter
Part no.: 563910
  • Series: COMPACTplus
  • Operating range, max.: 0 ... 18 m
  • Resolution: 90 mm
  • Protective field height: 1,050 mm
Part no.: 563910
CT90-1200S
Safety light curtain transmitter
Part no.: 563912
  • Series: COMPACTplus
  • Operating range, max.: 0 ... 18 m
  • Resolution: 90 mm
  • Protective field height: 1,200 mm
Part no.: 563912
CT90-1350S
Safety light curtain transmitter
Part no.: 563913
  • Series: COMPACTplus
  • Operating range, max.: 0 ... 18 m
  • Resolution: 90 mm
  • Protective field height: 1,350 mm
Part no.: 563913
CT90-150 S
Safety light curtain transmitter
Part no.: 563901
  • Series: COMPACTplus
  • Operating range, max.: 0 ... 18 m
  • Resolution: 90 mm
  • Protective field height: 150 mm
Part no.: 563901
CT90-1500S
Safety light curtain transmitter
Part no.: 563915
  • Series: COMPACTplus
  • Operating range, max.: 0 ... 18 m
  • Resolution: 90 mm
  • Protective field height: 1,500 mm
Part no.: 563915
CT90-1650S
Safety light curtain transmitter
Part no.: 563916
  • Series: COMPACTplus
  • Operating range, max.: 0 ... 18 m
  • Resolution: 90 mm
  • Protective field height: 1,650 mm
Part no.: 563916
CT90-1800S
Safety light curtain transmitter
Part no.: 563918
  • Series: COMPACTplus
  • Operating range, max.: 0 ... 18 m
  • Resolution: 90 mm
  • Protective field height: 1,800 mm
Part no.: 563918
CT90-2100S
Safety light curtain transmitter
Part no.: 563921
  • Series: COMPACTplus
  • Operating range, max.: 0 ... 18 m
  • Resolution: 90 mm
  • Protective field height: 2,100 mm
Part no.: 563921
CT90-2400S
Safety light curtain transmitter
Part no.: 563924
  • Series: COMPACTplus
  • Operating range, max.: 0 ... 18 m
  • Resolution: 90 mm
  • Protective field height: 2,400 mm
Part no.: 563924
CT90-2700S
Safety light curtain transmitter
Part no.: 563927
  • Series: COMPACTplus
  • Operating range, max.: 0 ... 18 m
  • Resolution: 90 mm
  • Protective field height: 2,700 mm
Part no.: 563927
CT90-3000S
Safety light curtain transmitter
Part no.: 563930
  • Series: COMPACTplus
  • Operating range, max.: 0 ... 18 m
  • Resolution: 90 mm
  • Protective field height: 3,000 mm
Part no.: 563930
CT90-750S
Safety light curtain transmitter
Part no.: 563907
  • Series: COMPACTplus
  • Operating range, max.: 0 ... 18 m
  • Resolution: 90 mm
  • Protective field height: 750 mm
Part no.: 563907
CT90-900S
Safety light curtain transmitter
Part no.: 563909
  • Series: COMPACTplus
  • Operating range, max.: 0 ... 18 m
  • Resolution: 90 mm
  • Protective field height: 900 mm
Part no.: 563909

Filter

Results list: 1 products found
BT-2S
Mounting bracket set
Part no.: 560120
  • Type of fastening, at device: Screw type
  • Type of fastening, at system: Through-hole mounting
  • Mounting device material: Metal
  • Suitable for product group: Measuring light curtains, Protective sensors, Safe...
Part no.: 560120

Filter

Results list: 3 products found
BT-10NC60
Sliding block set
Part no.: 425740
  • Design of mounting device: Sliding block
  • Type of fastening, at device: Groove mounting
  • Type of fastening, at system: Mounting thread
  • Mounting device material: Metal
Part no.: 425740
BT-10NC64
Sliding block set
Part no.: 425741
  • Design of mounting device: Sliding block
  • Type of fastening, at device: Groove mounting
  • Type of fastening, at system: Mounting thread
  • Mounting device material: Metal
Part no.: 425741
BT-10NC65
Sliding block set
Part no.: 425742
  • Design of mounting device: Sliding block
  • Type of fastening, at device: Groove mounting
  • Type of fastening, at system: Mounting thread
  • Mounting device material: Metal
Part no.: 425742
Results list: 2 products found
LA-78U
Alignment aid
Part no.: 560020
  • Type of fastening: Screw type
  • Light source: Laser
  • Light source: Laser, Red
  • Suitable for: MLC 500, MLC 300 safety light curtains
Part no.: 560020
LA-78UDC
Alignment aid
Part no.: 520004
  • Type of fastening: Mounting on Device Column
  • Light source: Laser
  • Light source: Laser, Red
  • Suitable for: MLC 500, MLC 300 safety light curtains
Part no.: 520004
3D-CAD model - CPT30-1800H/T1 - zip
EPLAN macro - zip
Diagnostic software - SafetyLab V1.1.0.67 - zip
Operating instructions - pdf
Declaration of Conformity - pdf
Certificate - TÜV Süd - pdf
Certificate - c TÜV NRTL US - pdf