CR90-2100S

Safety light curtain receiver

Part no.: 566921

Icon Icon Icon Icon Icon Icon
Follow-up article

Hello, we'd be happy to be of assistance to you.

We'd be happy to help you in finding a suitable alternative quickly and easily.


Please contact us via: Contact

Series COMPACTplus
Device type Receiver
Cascading Wired cascading, Guest
Application Access guarding
Danger zone guarding
Type 4, IEC/EN 61496
SIL 3, IEC 61508
SILCL 3, IEC/EN 62061
Performance Level (PL) d, EN ISO 13849-1
PFHD 7.3E-09 per hour
Mission time 20 years, EN ISO 13849-1
Resolution 90 mm
Protective field height 2,100 mm
Synchronization Optical between transmitter and receiver
Response time 12 ms
Number of connections 1 Piece(s)
Function Cascade, Host
Type of connection Cable with connector
Cable length 250 mm
Sheathing material PUR
Cable color Black
Wire cross section 5 mm²
Thread size M12
Type Male
Material PUR
No. of pins 8 -pin
Dimension (W x H x L) 52 mm x 2,184 mm x 55 mm
Housing material Metal
Metal housing Aluminum
Lens cover material Plastic / PMMA
Material of end caps Plastic
Net weight 5,900 g
Housing color Yellow, RAL 1021
Type of fastening Groove mounting
Ambient temperature, operation 0 ... 55 °C
Ambient temperature, storage -25 ... 70 °C
Relative humidity (non-condensing) 15 ... 95 %
Degree of protection IP 65
Protection class III
Approvals c UL US
US patents US 6,418,546 B
US 6,876,457 B
Customs tariff number 85365019
ECLASS 8.0 27272704
ECLASS 9.0 27272704
ETIM 5.0 EC002549
ETIM 6.0 EC002549
Operating instructions - pdf
EC declaration of conformity - pdf
Certificate - TÜV Süd - pdf
Certificate - c TÜV NRTL US - pdf