EI 1058-S08x20C-0200T-020R
Rotary encoder
Series | EI 1xxx |
Type | Incremental rotary encoder |
Max. operating speed | 6,000 r/min |
Resolution | 200 p/r |
Protective circuit | Polarity reversal protection Short circuit protected |
Supply voltage UB | 5 ... 28 V, DC |
Open-circuit current | 0 ... 150 mA |
Switching frequency | 300,000 Hz |
Type | TTL |
Function | Signal OUT Voltage supply |
Type of connection | Cable |
Cable length | 2,000 mm |
Connector | radial |
Sheathing material | PVC |
Cable color | Gray |
Number of conductors | 8 -wire |
Wire cross section | 0.14 mm² |
Housing material | Metal |
Metal housing | Aluminum |
Flange type | Clamping flange |
Design | Shaft |
Dimension (Ø x L) | 8 mm |
Dimension (Ø x L) | 20 mm |
Start-up torque | 0.5 N·m |
Shaft load - axial | 60 N |
Shaft load - radial | 120 N |
Ambient temperature, operation | -40 ... 70 °C |
Ambient temperature, storage | -40 ... 70 °C |
Degree of protection | IP 65 |
Standards applied | IEC 61000-6-2:2016, IEC 61000-6-4:2016 + A1 |
Test procedure for vibration in accordance with standard | 10g IEC 68-2-6 (10…2000 Hz) |
Customs tariff number | 90314990 |
ECLASS 5.1.4 | 27270501 |
ECLASS 8.0 | 27270501 |
ECLASS 9.0 | 27270501 |
ECLASS 10.0 | 27270501 |
ECLASS 11.0 | 27270501 |
ECLASS 12.0 | 27270501 |
ECLASS 13.0 | 27270501 |
ECLASS 14.0 | 27270501 |
ECLASS 15.0 | 27270501 |
ETIM 5.0 | EC001486 |
ETIM 6.0 | EC001486 |
ETIM 7.0 | EC001486 |
ETIM 8.0 | EC001486 |
ETIM 9.0 | EC001486 |
ETIM 10.0 | EC001486 |