EI 1058-S10x20C-1024H-050A
Rotary encoder
| Series | EI 1xxx |
| Type | Incremental rotary encoder |
| Max. operating speed | 6,000 r/min |
| Resolution | 1,024 p/r |
| Protective circuit | Polarity reversal protection Short circuit protected |
| Supply voltage UB | 5 ... 28 V, DC |
| Open-circuit current | 0 ... 150 mA |
| Switching frequency | 300,000 Hz |
| Type | HTL |
| Function | Signal OUT Voltage supply |
| Type of connection | Cable |
| Cable length | 5,000 mm |
| Connector | Axial |
| Sheathing material | PVC |
| Cable color | Gray |
| Number of conductors | 8 -wire |
| Wire cross section | 0.14 mm² |
| Housing material | Metal |
| Metal housing | Aluminum |
| Flange type | Clamping flange |
| Design | Shaft |
| Dimension (Ø x L) | 10 mm |
| Dimension (Ø x L) | 20 mm |
| Start-up torque | 0.5 N·m |
| Shaft load - axial | 60 N |
| Shaft load - radial | 120 N |
| Ambient temperature, operation | -40 ... 70 °C |
| Ambient temperature, storage | -40 ... 70 °C |
| Degree of protection | IP 65 |
| Standards applied | IEC 61000-6-2:2016, IEC 61000-6-4:2016 + A1 |
| Test procedure for vibration in accordance with standard | 10g IEC 68-2-6 (10…2000 Hz) |
| Customs tariff number | 90314990 |
| ECLASS 5.1.4 | 27270501 |
| ECLASS 8.0 | 27270501 |
| ECLASS 9.0 | 27270501 |
| ECLASS 10.0 | 27270501 |
| ECLASS 11.0 | 27270501 |
| ECLASS 12.0 | 27270501 |
| ECLASS 13.0 | 27270501 |
| ECLASS 14.0 | 27270501 |
| ECLASS 15.0 | 27270501 |
| ECLASS 16.0 | 27270501 |
| ETIM 5.0 | EC001486 |
| ETIM 6.0 | EC001486 |
| ETIM 7.0 | EC001486 |
| ETIM 8.0 | EC001486 |
| ETIM 9.0 | EC001486 |
| ETIM 10.0 | EC001486 |