IS 118MM/1NC-8N0-M12
Inductive switch
Series | 118 |
type. operating range limit Sn | 8 mm |
Operating range Sa | 0 ... 6.5 mm |
Protective circuit | Overload protection Polarity reversal protection Short circuit protected |
Supply voltage UB | 20 ... 250 V, AC/DC |
Residual ripple | 10 %, From UB |
Open-circuit current | 0 ... 1 mA |
Temperature drift, max. (in % of Sr) | 10 % |
Switching hysteresis | 10 % |
Number of digital switching outputs | 1 Piece(s) |
Switching current for AC | 400 mA |
Switching current for DC | 100 mA |
Voltage drop | < 8 V |
Switching element | Relay, NC |
Switching principle | NC (normally closed) |
Switching frequency | 15 Hz |
Number of connections | 1 Piece(s) |
Function | Signal OUT Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 4 -pin |
Encoding | A-coded |
Design | Cylindrical |
Dimension (Ø x L) | 18 mm x 78 mm |
Thread size | M18 x 1 mm |
Type of installation | Non-embedded |
Housing material | Metal |
Metal housing | Nickel-plated brass |
Sensing face material | Plastic, Polybutylene (PBT) |
Net weight | 60 g |
Housing color | Red, RAL 3000 Silver |
Type of fastening | Mounting thread |
Standard measuring plate | 24 x 24 mm², Fe360 |
Type of display | LED |
Number of LEDs | 1 Piece(s) |
Ambient temperature, operation | -25 ... 70 °C |
Ambient temperature, storage | -25 ... 70 °C |
Degree of protection | IP 67 |
Standards applied | IEC 60947-5-2 |
Aluminum | 0.45 |
Stainless steel | 0.8 |
Copper | 0.4 |
Brass | 0.5 |
Fe360 steel | 1 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 10.0 | 27270101 |
ECLASS 11.0 | 27270101 |
ECLASS 12.0 | 27274001 |
ECLASS 13.0 | 27274001 |
ECLASS 14.0 | 27274001 |
ECLASS 15.0 | 27274001 |
ETIM 5.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 9.0 | EC002714 |
ETIM 10.0 | EC002714 |