IS 130MM/1NC-10E-M12
Inductive switch
| Series | 130 |
| type. operating range limit Sn | 10 mm |
| Operating range Sa | 0 ... 8.1 mm |
| Protective circuit | Overload protection Polarity reversal protection Short circuit protected |
| Supply voltage UB | 20 ... 250 V, AC/DC |
| Residual ripple | 10 %, From UB |
| Open-circuit current | 0 ... 1 mA |
| Temperature drift, max. (in % of Sr) | 10 % |
| Switching hysteresis | 10 % |
| Number of digital switching outputs | 1 Piece(s) |
| Switching current for AC | 400 mA |
| Switching current for DC | 100 mA |
| Voltage drop | < 8 V |
| Switching element | Relay, NC |
| Switching principle | NC (normally closed) |
| Switching frequency | 15 Hz |
| Number of connections | 1 Piece(s) |
| Function | Signal OUT Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 4 -pin |
| Encoding | A-coded |
| Design | Cylindrical |
| Dimension (Ø x L) | 30 mm x 84 mm |
| Thread size | M30 x 1.5 mm |
| Type of installation | Embedded/flush |
| Housing material | Metal |
| Metal housing | Nickel-plated brass |
| Sensing face material | Plastic, ABS |
| Net weight | 153 g |
| Housing color | Red, RAL 3000 Silver |
| Type of fastening | Mounting thread |
| Standard measuring plate | 30 x 30 mm², Fe360 |
| Type of display | LED |
| Number of LEDs | 1 Piece(s) |
| Degree of protection | IP 67 |
| Standards applied | IEC 60947-5-2 |
| Aluminum | 0.45 |
| Stainless steel | 0.8 |
| Copper | 0.4 |
| Brass | 0.5 |
| Fe360 steel | 1 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27270101 |
| ECLASS 8.0 | 27270101 |
| ECLASS 9.0 | 27270101 |
| ECLASS 10.0 | 27270101 |
| ECLASS 11.0 | 27270101 |
| ECLASS 12.0 | 27274001 |
| ECLASS 13.0 | 27274001 |
| ECLASS 14.0 | 27274001 |
| ECLASS 15.0 | 27274001 |
| ECLASS 16.0 | 27274001 |
| ETIM 5.0 | EC002714 |
| ETIM 6.0 | EC002714 |
| ETIM 7.0 | EC002714 |
| ETIM 8.0 | EC002714 |
| ETIM 9.0 | EC002714 |
| ETIM 10.0 | EC002714 |