IS 130MM/1NC-10E
Inductive switch
Series | 130 |
type. operating range limit Sn | 10 mm |
Operating range Sa | 0 ... 8.1 mm |
Protective circuit | Overload protection Polarity reversal protection Short circuit protected |
Supply voltage UB | 20 ... 250 V, AC/DC |
Residual ripple | 10 %, From UB |
Open-circuit current | 0 ... 1 mA |
Temperature drift, max. (in % of Sr) | 10 % |
Switching hysteresis | 10 % |
Number of digital switching outputs | 1 Piece(s) |
Switching current for AC | 400 mA |
Switching current for DC | 100 mA |
Voltage drop | < 8 V |
Switching element | Relay, NC |
Switching principle | NC (normally closed) |
Switching frequency | 15 Hz |
Number of connections | 1 Piece(s) |
Function | Signal OUT Voltage supply |
Type of connection | Cable |
Cable length | 2,000 mm |
Sheathing material | PVC |
Cable color | Black |
Number of conductors | 2 -wire |
Wire cross section | 0.4 mm² |
Design | Cylindrical |
Dimension (Ø x L) | 30 mm x 71 mm |
Thread size | M30 x 1.5 mm |
Type of installation | Embedded |
Housing material | Metal |
Metal housing | Nickel-plated brass |
Sensing face material | Plastic, ABS |
Net weight | 170 g |
Housing color | Red, RAL 3000 Silver |
Type of fastening | Mounting thread |
Standard measuring plate | 30 x 30 mm², Fe360 |
Type of display | LED |
Number of LEDs | 1 Piece(s) |
Ambient temperature, operation | -25 ... 70 °C |
Ambient temperature, storage | -25 ... 70 °C |
Degree of protection | IP 67 |
Standards applied | IEC 60947-5-2 |
Aluminum | 0.45 |
Stainless steel | 0.8 |
Copper | 0.4 |
Brass | 0.5 |
Fe360 steel | 1 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 10.0 | 27270101 |
ECLASS 11.0 | 27270101 |
ECLASS 12.0 | 27274001 |
ECLASS 13.0 | 27274001 |
ECLASS 14.0 | 27274001 |
ECLASS 15.0 | 27274001 |
ETIM 5.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 9.0 | EC002714 |
ETIM 10.0 | EC002714 |