KRTL 3B/4.3111
Contrast sensor
Hello, we'd be happy to be of assistance to you.
Please refer to the file Application Note Substitutes to find technical details on substitute products.
The file can be found under the Downloads/Technical documentation tab.
Series | 3B |
Special version | Teach input Time function |
Operating range | 60 mm ± 20 mm |
Beam path | Focused |
Light source | Laser, Red |
Laser class | 1, IEC/EN 60825-1:2007 |
Light spot size [at sensor distance] | 0.5 mm x 1 mm |
Light spot orientation | Vertical |
Type of light spot geometry | Oval |
Light beam exit | Front |
Focus | Fixed |
Supply voltage UB | 10 ... 30 V, DC |
Residual ripple | 0 ... 15 %, From UB |
Open-circuit current | 0 ... 35 mA |
Number of teach inputs | 1 Piece(s) |
Teach process | Static 2-point |
Number of digital switching outputs | 1 Piece(s) |
Switching element | Transistor, PNP |
Switching principle | Light/dark switchable |
Switching frequency | 4,000 Hz |
Type of connection | Cable |
Cable length | 2,000 mm |
Number of conductors | 4 -wire |
Design | Cubic |
Dimension (W x H x L) | 11 mm x 32 mm x 17 mm |
Housing material | Plastic |
Plastic housing | PC-ABS |
Lens cover material | Glass |
Net weight | 10 g |
Type of display | LED |
Operational controls | Teach button |
Ambient temperature, operation | -10 ... 55 °C |
Ambient temperature, storage | -30 ... 70 °C |
Degree of protection | IP 67 |
Protection class | III |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270906 |
ECLASS 8.0 | 27270906 |
ECLASS 9.0 | 27270906 |
ECLASS 10.0 | 27270906 |
ECLASS 11.0 | 27270906 |
ECLASS 12.0 | 27270906 |
ECLASS 13.0 | 27270906 |
ETIM 5.0 | EC001820 |
ETIM 6.0 | EC001820 |
ETIM 7.0 | EC001820 |
ETIM 8.0 | EC001820 |
ETIM 9.0 | EC001820 |