LV443B/2

Fiber optic amplifier

Part no.: 50154356

Icon
Series 443B
Suitable for Plastic fiber optics
Special version Large operating range
Time function
Light source 4 element LED, Red
Wavelength 625 nm
Transmitted-signal shape Pulsed
Protective circuit Polarity reversal protection
Short circuit protected
Fiber optic connection Clamp, 2 x Ø 2.4mm
Fiber optic connection depth 7 ... 9 mm
Supply voltage UB 12 ... 24 V, DC
Residual ripple 0 ... 10 %, From UB
Open-circuit current 0 ... 15 mA
Number of digital switching outputs 1 Piece(s)
Type Digital switching output
Voltage type DC
Switching current, max. 100 mA
Switching voltage high: ≥(UB-2.5V)
low: ≤ 2.5 V
Switching element Transistor, NPN
Switching principle Light/dark switchable
Switch-on/-off delay Switch-on/-off delay
Readiness delay 300 ms
Wiping contact Wiping contact
Switching frequency 2,000 Hz
Response Time 250 µs
Switching frequency 500 Hz
Response Time 1,000 µs
Number of connections 1 Piece(s)
Function Signal IN
Signal OUT
Voltage supply
Type of connection Cable
Cable length 2,000 mm
Cable color Black
Number of conductors 3 -wire
Wire cross section 0.14 mm²
Design Cubic
Dimension (W x H x L) 10 mm x 34 mm x 72 mm
Housing material Plastic
Plastic housing ABS
Net weight 45 g
Housing color Black
Red
Type of fastening Via optional mounting device
Type of display LED
Number of LEDs 1 Piece(s)
Operational controls Push buton
Function of the operational control Light/dark switching
Sensitivity adjustment
Switching range adjustment
Ambient temperature, operation -10 ... 55 °C
Ambient temperature, storage -25 ... 75 °C
Degree of protection IP 50
Standards applied IEC 60947-5-2
Customs tariff number 85423390
ECLASS 5.1.4 27270905
ECLASS 8.0 27270905
ECLASS 9.0 27270905
ECLASS 10.0 27270905
ECLASS 11.0 27270905
ECLASS 12.0 27270905
ECLASS 13.0 27270905
ECLASS 14.0 27270905
ECLASS 15.0 27270905
ECLASS 16.0 27270905
ETIM 5.0 EC002651
ETIM 6.0 EC002651
ETIM 7.0 EC002651
ETIM 8.0 EC002651
ETIM 9.0 EC002651
ETIM 10.0 EC002651
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf