MA-DCR50-S7
Adapter set
| Type | Adapter circuit board for laboratory and test purposes open circuit board |
| Supply voltage UB | 5 V, DC, via USB from PC |
| Dimension (W x H x L) | 30 mm x 10 mm x 65 mm |
| Net weight | 51 g |
| Type of display | LED |
| Number of LEDs | 2 Piece(s) |
| Customs tariff number | 85340090 |
| ECLASS 5.1.4 | 27279201 |
| ECLASS 8.0 | 27440320 |
| ECLASS 9.0 | 19200502 |
| ECLASS 10.0 | 27440320 |
| ECLASS 11.0 | 27440320 |
| ECLASS 12.0 | 27440320 |
| ECLASS 13.0 | 27440320 |
| ECLASS 14.0 | 27440320 |
| ECLASS 15.0 | 27440320 |
| ECLASS 16.0 | 27440320 |
| ETIM 5.0 | EC000313 |
| ETIM 6.0 | EC000313 |
| ETIM 7.0 | EC000313 |
| ETIM 8.0 | EC000313 |
| ETIM 9.0 | EC000313 |
| ETIM 10.0 | EC000313 |
| UNSPSC 26.08 | 39121400 |