NT IT4x2x/ST2020
Power supply unit
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Type | Power supply unit |
| Suitable for | IT 3820 series mobile bar code readers |
| Type | Desktop power supply unit |
| Output | 9 V DC, 2 A |
| Input | 110 ... 240 V AC, 50 ... 60 Hz |
| Net weight | 442 g |
| Customs tariff number | 85366990 |
| ECLASS 5.1.4 | 27242611 |
| ECLASS 8.0 | 27242611 |
| ECLASS 9.0 | 27242611 |
| ECLASS 10.0 | 27040701 |
| ECLASS 11.0 | 27040701 |
| ECLASS 12.0 | 27040701 |
| ECLASS 13.0 | 27040701 |
| ECLASS 14.0 | 27040701 |
| ECLASS 15.0 | 27040701 |
| ECLASS 16.0 | 27040701 |
| ETIM 5.0 | EC002540 |
| ETIM 6.0 | EC002540 |
| ETIM 7.0 | EC002540 |
| ETIM 8.0 | EC002540 |
| ETIM 9.0 | EC002540 |
| ETIM 10.0 | EC002540 |