PBZ-V1-065
Acoustic indicator
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Type of signaling | Acoustic |
| Supply voltage UB | 12 ... 24 V, AC/DC |
| Current consumption, max. | 46 mA |
| Type of connection | Terminal |
| Design | Cylindrical |
| Dimension (Ø x L) | 30 mm x 59 mm |
| Length in installed state | 12 mm |
| Housing material | Plastic |
| Net weight | 30 g |
| Housing color | Black |
| Type of fastening, at system | In bore holes with Ø 22.5 mm |
| Ambient temperature, operation | -20 ... 60 °C |
| Degree of protection | IP 65 |
| Approvals | c UL US |
| Tone type | Continuous or pulse tone |
| Audio frequency | Approx. 3500 Hz |
| Sound pressure | 65 dB |
| Number of tones | 2 Piece(s) |
| Customs tariff number | 85318070 |
| ECLASS 5.1.4 | 27371214 |
| ECLASS 8.0 | 27371214 |
| ECLASS 9.0 | 27371214 |
| ECLASS 10.0 | 27371214 |
| ECLASS 11.0 | 27371214 |
| ETIM 5.0 | EC001026 |
| ETIM 6.0 | EC001026 |
| ETIM 7.0 | EC001026 |