SLSS 318K
Single light beam safety device transmitter
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Series | 318 | 
| Device type | Transmitter | 
| Special version | Activation input | 
| Type | 2, IEC/EN 61496, in combination with a suitable test monitoring unit, e.g. MSI-TR1B | 
| SIL | 1, IEC 61508 | 
| SILCL | 1, IEC/EN 62061, in combination with a suitable test monitoring unit, e.g. MSI-TR1B | 
| Performance Level (PL) | c, EN ISO 13849-1:2008 | 
| MTTFd | 414 years, EN ISO 13849-1 | 
| Mission time | 20 years, EN ISO 13849-1 | 
| Category | 2, EN ISO 13849, In combination with MSI-TRMB safety relay | 
| Operating range | 0 ... 10 m, Guaranteed operating range | 
| Operating range limit | 0 ... 12 m | 
| Light source | LED, Red | 
| Wavelength | 660 nm | 
| Transmitted-signal shape | Pulsed | 
| LED group | 1 | 
| Opening angle, max. | -5 ... 5 ° | 
| Protective circuit | Polarity reversal protection Short circuit protected Transient protection  | 
                                
| Supply voltage UB | 10 ... 30 V, DC | 
| Residual ripple | 10 %, From UB | 
| Open-circuit current | 0 ... 25 mA | 
| Number of activation inputs | 1 Piece(s) | 
| Voltage type | DC | 
| Switching voltage | high: ≥8V low: ≤ 1.5 V  | 
                                
| Switching voltage high, min. | 8 V | 
| Switching voltage low, max. | 1.5 V | 
| Activation/disable delay | 1 ms | 
| Input resistance | 10,000 Ω, -10 ... 10 % | 
| Switching frequency | 1,000 Hz | 
| Response time | 0.5 ms | 
| Readiness delay | 30 ms | 
| Number of connections | 1 Piece(s) | 
| Function | Signal OUT Voltage supply  | 
                                
| Type of connection | Cable | 
| Cable length | 2,000 mm | 
| Sheathing material | PVC | 
| Number of conductors | 4 -wire | 
| Wire cross section | 0.25 mm² | 
| Design | Cylindrical | 
| Dimension (Ø x L) | 22 mm x 61.5 mm | 
| Thread size | M18 x 1 mm | 
| Housing material | Plastic | 
| Plastic housing | PA 12 | 
| Lens cover material | Plastic, PA 12 | 
| Net weight | 90 g | 
| Housing color | Black Red  | 
                                
| Type of fastening | Screw type | 
| Type of display | LED | 
| Number of LEDs | 1 Piece(s) | 
| Ambient temperature, operation | -25 ... 65 °C | 
| Ambient temperature, storage | -40 ... 70 °C | 
| Degree of protection | IP 67 | 
| Protection class | II | 
| Approvals | TÜV Nord c UL US  | 
                                
| Standards applied | IEC 60947-5-2 | 
| Customs tariff number | 85365019 | 
| ECLASS 8.0 | 27272701 | 
| ECLASS 9.0 | 27272701 | 
| ETIM 5.0 | EC001831 | 
| ETIM 6.0 | EC001831 |