IPRK 95/44 L.3

Polarized retro-reflective photoelectric sensor

Part no.: 50022681

Delivery time approx. 7 business days
Icon Icon Icon
Results list: 1 products found
PRK35CPP.AX2/LG-M12
Polarized retro-reflective photoelectric sensor
Part no.: 50150315
  • Series: 35C
  • Operating principle: Reflection principle
  • Operating range, max.: 0 ... 5 m
  • Design: Cubic
Part no.: 50150315
2 Working Days

Series 95
Operating principle Reflection principle
Special version Autocollimation
Small light spot (S)
Warning output
Operating range 0 ... 0.3 m (guaranteed operating range)
Operating range limit 0 ... 0.3 m (typical operating range)
Light source LED, Red
Wavelength 660 nm
Transmitted-signal shape Pulsed
LED group 1
Type of light spot geometry Round
Focus Fixed
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Current consumption, max. 35 mA
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 35 mA
Number of digital switching outputs 3 Piece(s)
Type Digital switching output
Switching element Transistor, PNP
Switching principle Light switching
Switching element Transistor, PNP
Switching principle Dark switching
Switching element Transistor, PNP
Switching principle UB switching
Function Warning output
Switching frequency 1,000 Hz
Response time 0.5 ms
Readiness delay 100 ms
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Stainless steel
No. of pins 5 -pin
Encoding A-coded
Dimension (W x H x L) 17 mm x 66 mm x 35 mm
Housing material Metal
Metal housing Zinc
Lens cover material Glass
Net weight 90 g
Housing color Red
Type of fastening Through-hole mounting
Type of display LED
Number of LEDs 2 Piece(s)
Ambient temperature, operation -25 ... 60 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
Protection class II
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270902
ECLASS 8.0 27270902
ECLASS 9.0 27270902
ECLASS 10.0 27270902
ECLASS 11.0 27270902
ECLASS 12.0 27270902
ECLASS 13.0 27270902
ECLASS 14.0 27270902
ECLASS 15.0 27270902
ECLASS 16.0 27270902
ETIM 5.0 EC002717
ETIM 6.0 EC002717
ETIM 7.0 EC002717
ETIM 8.0 EC002717
ETIM 9.0 EC002717
ETIM 10.0 EC002717
UNSPSC 26.08 39121528
3D-CAD model - zip
EPLAN macro - edz
Data sheet - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf