ILSR 95/44 E-L.1

Throughbeam photoelectric sensor receiver

Part no.: 50034510

2 Working Days

Icon Icon Icon
Results list: 1 products found
LE35CPP/LG-M12
Throughbeam photoelectric sensor receiver
Part no.: 50150339
  • Series: 35C
  • Operating principle: Throughbeam principle
  • Design: Cubic
  • Voltage type: DC
Part no.: 50150339
Delivery time approx. 25 business days
Series 95
Operating principle Throughbeam principle
Device type Receiver
Special version Warning output
Operating range see transmitter
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 35 mA
Number of digital switching outputs 3 Piece(s)
Type Digital switching output
Switching element Transistor, PNP
Switching principle Light switching
Switching element Transistor, PNP
Switching principle Dark switching
Switching element Transistor, PNP
Switching principle UB switching
Switching frequency 1,000 Hz
Response time 0.5 ms
Readiness delay 100 ms
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Stainless steel
No. of pins 5 -pin
Encoding A-coded
Dimension (W x H x L) 17 mm x 66 mm x 35 mm
Housing material Metal
Metal housing Zinc
Lens cover material Glass
Net weight 90 g
Housing color Red
Type of fastening Through-hole mounting
Type of display LED
Number of LEDs 2 Piece(s)
Ambient temperature, operation -25 ... 60 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
Protection class II
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270901
ECLASS 8.0 27270901
ECLASS 9.0 27270901
ECLASS 10.0 27270901
ECLASS 11.0 27270901
ECLASS 12.0 27270901
ECLASS 13.0 27270901
ECLASS 14.0 27270901
ECLASS 15.0 27270901
ECLASS 16.0 27270901
ETIM 5.0 EC002716
ETIM 6.0 EC002716
ETIM 7.0 EC002716
ETIM 8.0 EC002716
ETIM 9.0 EC002716
ETIM 10.0 EC002716
UNSPSC 26.08 39121528
3D-CAD model - zip
EPLAN macro - edz
Data sheet - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf