TFM 03 5125.220
Transponder
| Series | TFM |
| Suitable for | RFM |
| Chip | TagIT HFI |
| Working frequency | 13.56 MHz |
| Memory size | 256 B |
| Memory block | 32 Piece(s) |
| Design | Card |
| Dimension (W x H x L) | 28 mm x 1 mm x 50 mm |
| Housing material | Plastic |
| Plastic housing | PET |
| Net weight | 5 g |
| Ambient temperature, operation | -10 ... 50 °C |
| Ambient temperature, storage | -35 ... 50 °C |
| Degree of protection | IP 67 |
| Standards applied | ISO 15693 |
| Customs tariff number | 85235200 |
| ECLASS 5.1.4 | 27289200 |
| ECLASS 8.0 | 27289290 |
| ECLASS 9.0 | 27280402 |
| ECLASS 10.0 | 27280402 |
| ECLASS 11.0 | 27280402 |
| ECLASS 12.0 | 27280402 |
| ECLASS 13.0 | 27280402 |
| ECLASS 14.0 | 27280402 |
| ECLASS 15.0 | 27280402 |
| ECLASS 16.0 | 27280402 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC002996 |
| ETIM 7.0 | EC002996 |
| ETIM 8.0 | EC002996 |
| ETIM 9.0 | EC002996 |
| ETIM 10.0 | EC002996 |
| UNSPSC 26.08 | 43211710 |