VDB 112B/6P

Double sheet monitoring amplifier

Part no.: 50107002

Delivery time approx. 13 business days
Icon Icon
Series 112
Principle of physics Ultrasonics
Application Double sheet monitoring
Supply voltage UB 18 ... 30 V, DC
Number of teach inputs 1 Piece(s)
Type Teach input
Number of digital switching outputs 2 Piece(s)
Type Digital switching output
Switching element Transistor, PNP
Function Single sheet detected or ≥ 1 sheet
Switching element Transistor, PNP
Function Double sheet detected or ≥ 2 sheets
Switching frequency 200 Hz
Type of connection Connector
Thread size M12
Material Metal
No. of pins 5 -pin
Design Cubic
Dimension (W x H x L) 84 mm x 37 mm x 98 mm
Housing material Metal
Metal housing Aluminum
Net weight 400 g
Type of display LED
Operational controls Teach button
Ambient temperature, operation 0 ... 50 °C
Degree of protection IP 65
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27289200
ECLASS 8.0 27289290
ECLASS 9.0 27272892
ECLASS 10.0 27272892
ECLASS 11.0 27272892
ECLASS 12.0 27272892
ECLASS 13.0 27272892
ECLASS 14.0 27272892
ECLASS 15.0 27272892
ECLASS 16.0 27272892
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015
UNSPSC 26.08 41111960
EPLAN macro - edz