PRK 55/6D.42-S8.3 Ex

Polarized retro-reflective photoelectric sensor

Part no.: 50115207

Delivery time approx. 5 business days
Icon Icon Icon
Series 55
Operating principle Reflection principle
Application Detection of highly transparent bottles
Special version Ex-protected
Teach input
Operating range 0 ... 3 m (guaranteed operating range)
Operating range limit 0 ... 3.5 m (typical operating range)
Light source LED, Red
Transmitted-signal shape Pulsed
LED group 1
Type of light spot geometry Round
Supply voltage UB 10 ... 30 V, DC
Number of digital switching outputs 1 Piece(s)
Type Digital switching output
Switching element Transistor, Push-pull
Switching principle Dark switching (PNP)/light switching (NPN)
Switching frequency 1,000 Hz
Type of connection Connector
Thread size M8
Material Stainless steel
No. of pins 3 -pin
Dimension (W x H x L) 19.1 mm x 66 mm x 37 mm
Housing material Stainless steel
Stainless steel housing AISI 316L
Lens cover material Plastic / PMMA, scratch-resistant coating
Net weight 40 g
Type of display LED
Operational controls Teach button
Ambient temperature, operation -30 ... 60 °C
Ambient temperature, storage -30 ... 60 °C
Ex device category 3
Ex device group II
Permissible surface temperature T=80 °C
Ex-Zone 2
22
Degree of protection IP 67
Protection class III
Approvals Ex
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270902
ECLASS 8.0 27270902
ECLASS 9.0 27270902
ECLASS 10.0 27270902
ECLASS 11.0 27270902
ECLASS 12.0 27270902
ECLASS 13.0 27270902
ECLASS 14.0 27270902
ECLASS 15.0 27270902
ECLASS 16.0 27270902
ETIM 5.0 EC002717
ETIM 6.0 EC002717
ETIM 7.0 EC002717
ETIM 8.0 EC002717
ETIM 9.0 EC002717
ETIM 10.0 EC002717
UNSPSC 26.08 39121528
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf
Certificate - ECOLAB / CleanProof+ - pdf
Certificate - ECOLAB - pdf