LSIS 223 M5M-R1

Stationary 2D-code reader

Part no.: 50117534

Delivery time approx. 25 business days
Icon Icon Icon
Results list: 1 products found
DCR55M2/UB-1800-S6
Stationary 2D-code reader
Part no.: 50136773
  • Series: DCR 55
  • Code types, readable: 2/5 Hong Kong
  • Modulus size, max.: 0.127 ... 0.528 mm
  • Reading distance, max.: 30 ... 425 mm
Part no.: 50136773
2 Working Days

Series LSIS 22x
Chip CMOS (Global Shutter)
Software functions Reading of 1D codes
Reading of 2D codes
Code types, readable 2/5 Interleaved
Aztec
Codabar
Codablock
Code 39
Code 93
Code 128
Composite Codes
Data Matrix Code
EAN 8/13
EAN 128
EAN Addendum
GS1 Databar
GS1 Databar Expanded
GS1 Databar Limited
GS1 Databar Omnidirectional
GS1 Databar Stacked
GS1 Databar Truncated
Maxicode
Micro PDF
Micro QR
PDF417
QR code
UPC
Reading distance 50 ... 330 mm
Camera resolution, horizontal 844 px
Camera resolution, vertical 640 px
Modulus size 0.127 ... 1 mm
Protective circuit Overvoltage protection
Polarity reversal protection
Short circuit protected
Supply voltage UB 4.75 ... 5.25 V, DC
Current consumption, max. 500 mA
Number of digital switching inputs 1 Piece(s)
Type Digital switching input
Voltage type DC
Switching voltage VIN
Number of digital switching outputs 1 Piece(s)
Type Digital switching output
Voltage type DC
Switching voltage VIN
Type USB
Function Process
Specification USB 2.0
Operating mode COM port emulation
Keyboard emulation
Number of connections 1 Piece(s)
Function Configuration interface
Data interface
Service interface
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 8 -pin
Encoding A-coded
Design Cubic
Dimension (W x H x L) 40 mm x 32 mm x 47 mm
Housing material Metal
Metal housing Diecast zinc
Lens cover material Glass
Net weight 130 g
Housing color Gray
Red
Type of fastening Dovetail grooves
Fastening thread
Type of display LED
Number of LEDs 2 Piece(s)
Operational controls Trigger button
Function of the operational control Trigger
Ambient temperature, operation 0 ... 40 °C
Ambient temperature, storage -20 ... 70 °C
Relative humidity (non-condensing) 0 ... 90 %
Degree of protection IP 65
Protection class III
Approvals c UL US
Customs tariff number 84719000
ECLASS 5.1.4 27280103
ECLASS 8.0 27280103
ECLASS 9.0 27280103
ECLASS 10.0 27280103
ECLASS 11.0 27280103
ECLASS 12.0 27280103
ECLASS 13.0 27280103
ECLASS 14.0 27280103
ECLASS 15.0 27280103
ECLASS 16.0 27280103
ETIM 5.0 EC002550
ETIM 6.0 EC002999
ETIM 7.0 EC002999
ETIM 8.0 EC002999
ETIM 9.0 EC002999
ETIM 10.0 EC002999
UNSPSC 26.08 43211701
3D-CAD model - zip
EPLAN macro - edz
Configuration software - V2.56 - zip
USB driver - USBserial - zip
Package insert - pdf
Operating instructions - pdf
Data sheet - pdf
Product brochure - Identification - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf