ODS10L1.8/L6X-M12

Optical distance sensor

Part no.: 50129528

Delivery time approx. 3 business days
Icon Icon Icon Icon Icon
Series 10
Application Collision protection for transport vehicles
Fill-level monitoring
Type of scanning system Against object
MTTF 29 years
Beam path Collimated
Light source Laser, Red
Wavelength 658 nm
Laser class 1, IEC/EN 60825-1:2014
Transmitted-signal shape Pulsed
Light spot size [at sensor distance] 7 mm x 7 mm [8,000 mm]
Type of light spot geometry Rectangular
Measurement range 50 ... 3,500 mm, at 6 ... 90% diffuse reflection
Measurement range (90 % diffuse reflection) 50 ... 8,000 mm
Resolution 1.0 mm
Accuracy 15 mm
Measurement time, measure mode "High precision": response time = 1000 ms/output time = 3.4 ms
Fast: response time = 15 ms/output time = 3.4 ms
Individual: response time = 3.4 ... 1020 ms/output time = 3.4 ms
Individual measure modes, see diagram
Outlier suppression: response time = 17 ... 1020 ms/output time = 17 ... 1020 ms
Precision: response time = 200 ms/output time = 3.4 ms
Standard: response time = 50 ms/output time = 3.4 ms
Reproducibility (1 sigma) 4 mm
Temperature drift 2 mm/K
Referencing No
Black/white behavior 10 mm
Protective circuit Polarity reversal protection
Short circuit protected
Transient protection
Supply voltage UB 18 ... 30 V, DC
Number of digital switching outputs 2 Piece(s)
Type Digital switching output
Switching element Transistor, Push-pull
Function Independently adjustable switching outputs
Switching element Transistor, Push-pull
Readiness delay 300 ms
Type IO-Link
COM mode COM2
Min. cycle time COM2 = 2.3 ms
Frame type 2.V
Port type A
Specification V1.1
SIO-mode support Yes
Process data IN 3 byte
Process data OUT 0 byte
Dual Channel Yes
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Connector, Turning, 90°
Thread size M12
Type Male
Material Plastic
No. of pins 5 -pin
Encoding A-coded
Dimension (W x H x L) 25 mm x 65 mm x 55 mm
Lens cover material Glass
Net weight 70 g
Housing color Red
Type of fastening Through-hole mounting
Via optional mounting device
Werkstoff Gehäuse
Plastic
Type of display LED
OLED display
Number of LEDs 5 Piece(s)
Operational controls Control buttons
PC software
Ambient temperature, operation -40 ... 50 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
Protection class III
Approvals c UL US
Customs tariff number 90318020
ECLASS 5.1.4 27270801
ECLASS 8.0 27270801
ECLASS 9.0 27270801
ECLASS 10.0 27270801
ECLASS 11.0 27270801
ECLASS 12.0 27270916
ECLASS 13.0 27270916
ECLASS 14.0 27270916
ECLASS 15.0 27270916
ECLASS 16.0 27270916
ETIM 5.0 EC001825
ETIM 6.0 EC001825
ETIM 7.0 EC001825
ETIM 8.0 EC001825
ETIM 9.0 EC001825
ETIM 10.0 EC001825
UNSPSC 26.08 39121528
3D-CAD model - zip
EPLAN macro - edz
IODD - All versions - zip
Configuration software - Sensor Studio - zip
Configuration software - IO-Link Device Collection - zip
Configuration software - IO-Link USB-Master - zip
Software - IO-Link Function Block for TwinCAT 3.x - zip
Software - IO-Link Function Block for TIA V16 - zip
Operating instructions - pdf
Data sheet - pdf
Product brochure - pdf
EC declaration of conformity - pdf