HTU330-3500.3/2NK-M12

Ultrasonic sensor

Part no.: 50136111

2 Working Days

Icon Icon Icon
Series 330
Operating principle Diffuse reflection principle with background suppression
Contains 2x M30 mounting nut
Special version 2 independent switching outputs
Multiplex operation
Synchronous operation
Operating range 0.25 ... 3.5 m
Operating range Guaranteed operating range
Ultrasonic frequency 112 kHz
Direction of beam Front
Opening angle 7 °
Resolution 5 mm
Repeatability 0.5 %
Reference value repeatability End value
Temperature drift 8 %
Reference value, temperature drift End value
Protective circuit Inductive protection
Polarity reversal protection
Short circuit protected
Supply voltage UB 12 ... 30 V, DC
Residual ripple 0 ... 5 %, From UB
Open-circuit current 0 ... 50 mA
Switching hysteresis 1 %
Number of digital switching outputs 2 Piece(s)
Switching current, max. 100 mA
Switching element Transistor, NPN
Switching principle NO (normally open)
Switching element Transistor, NPN
Switching principle NC (normally closed)
Number of inputs/outputs selectable 1 Piece(s)
Voltage type, inputs DC
Function Preventing mutual interference
Switching frequency 2 Hz
Response time 250 ms
Readiness delay 500 ms
Function Signal IN
Signal OUT
Voltage supply
Type of connection Connector
Thread size M12
Material Plastic
No. of pins 5 -pin
Encoding A-coded
Design Cylindrical
Dimension (Ø x L) 30 mm x 98.8 mm
Thread size M30 x 1.5 mm
Housing material Plastic
Plastic housing Polybutylene (PBT)
Sensing face material Plastic, Epoxy resin, glass fiber reinforced
Ultrasonic transducer material Piezoceramics (contains lead zirconium titanate (PZT))
Net weight 140 g
Type of display LED
Number of LEDs 3 Piece(s)
Operational controls Control buttons
Function of the operational control NC contact / NO contact changeover
Resetting to factory settings
Setting for the switching outputs/characteristic output curve
Ambient temperature, operation -20 ... 70 °C
Ambient temperature, storage -20 ... 70 °C
Degree of protection IP 67
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27272803
ECLASS 8.0 27272803
ECLASS 9.0 27272803
ECLASS 10.0 27272803
ECLASS 11.0 27272803
ECLASS 12.0 27272803
ECLASS 13.0 27272803
ECLASS 14.0 27272803
ECLASS 15.0 27272803
ECLASS 16.0 27272803
ETIM 5.0 EC001849
ETIM 6.0 EC001849
ETIM 7.0 EC001849
ETIM 8.0 EC001849
ETIM 9.0 EC001849
ETIM 10.0 EC001849
UNSPSC 26.08 41111960
3D-CAD model - zip
EPLAN macro - edz
Data sheet - pdf
Product brochure - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf