ISS 244PP.1/22-20E-S12

Inductive switch

Part no.: 50136332

Delivery time approx. 4 business days
Icon Icon
Results list: 1 products found
ISS 244PP.2/22-22E-S12
Inductive switch
Part no.: 50151047
  • Series: 244
  • Design: Cubic
  • Typ. operating range limit Sn: 22 mm
  • Voltage type: DC
Part no.: 50151047
Delivery time approx. 10 business days
Series 244
type. operating range limit Sn 20 mm
Operating range Sa 0 ... 16.2 mm
Special version Antivalent
MTTF 2,204 years
Protective circuit Inductive protection
Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 20 %, From UB
Open-circuit current 0 ... 30 mA
Temperature drift, max. (in % of Sr) 10 %, Over the entire operating temperature range
Repeatability, max. (in % of Sr) 10 %, For UB = 20 … 30 V DC, ambient temperature Ta = 23 °C ± 5 °C
Switching hysteresis 15 %
Number of digital switching outputs 2 Piece(s)
Voltage type DC
Switching current, max. 200 mA
Residual current, max. 0.01 mA
Voltage drop ≤ 2 V
Switching element Transistor, NPN
Switching principle NO contact – Antivalent
Switching element Transistor, NPN
Switching principle NC contact – Antivalent
Switching frequency 100 Hz
Readiness delay 100 ms
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 4 -pin
Encoding A-coded
Design Cubic
Dimension (W x H x L) 40 mm x 40 mm x 67 mm
Type of installation Embedded/flush
Housing material Plastic
Plastic housing PA 66
Sensing face material Plastic, Polyamide (PA 66)
Net weight 120 g
Housing color Black
Red, RAL 3000
Type of fastening Through-hole mounting
Standard measuring plate 60 x 60 mm², Fe360
Type of display LED
Number of LEDs 4 Piece(s)
Ambient temperature, operation -25 ... 85 °C
Ambient temperature, storage -25 ... 85 °C
Degree of protection IP 68
IP 69K
Protection class II
Approvals c UL US
Test procedure for EMC in accordance with standard IEC 61000-4-2
IEC 61000-4-3
IEC 61000-4-4
Standards applied IEC 60947-5-2
Aluminum 0.34
Stainless steel 0.78
Copper 0.3
Brass 0.4
Fe360 steel 1
Customs tariff number 85365019
ECLASS 5.1.4 27270101
ECLASS 8.0 27270101
ECLASS 9.0 27270101
ECLASS 10.0 27270101
ECLASS 11.0 27270101
ECLASS 12.0 27274001
ECLASS 13.0 27274001
ECLASS 14.0 27274001
ECLASS 15.0 27274001
ECLASS 16.0 27274001
ETIM 5.0 EC002714
ETIM 6.0 EC002714
ETIM 7.0 EC002714
ETIM 8.0 EC002714
ETIM 9.0 EC002714
ETIM 10.0 EC002714
UNSPSC 26.08 39122230
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf