ODS9L2.8/LAK-450-M12

Optical distance sensor

Part no.: 50137818

Delivery time approx. 3 business days
Icon Icon Icon Icon Icon Icon
Series 9
Application Fill-level monitoring
Length measurement in material cutting
Object measurement
Type of scanning system Against object
Special version Activation input
Deactivation input
Teach input
Beam path Collimated
Light source Laser, Red
Wavelength 650 nm
Laser class 2, IEC/EN 60825-1:2014
Transmitted-signal shape Pulsed
Pulse duration 22,000 µs
Light spot size [at sensor distance] 1 mm [450 mm]
Type of light spot geometry Round
Measurement range 50 ... 450 mm
Resolution 0.1 mm
Accuracy 1 %
Reference value, accuracy Measurement distance
Reproducibility (1 sigma) 0.1 mm
Temperature drift 0.02 %/K
Referencing No
Optical distance measurement principle Triangulation
Protective circuit Polarity reversal protection
Short circuit protected
Transient protection
Supply voltage UB 18 ... 30 V, DC
Number of digital switching inputs 1 Piece(s)
Type Digital switching input
Function Activation input
Deactivation input
Teach input
Trigger
Number of analog outputs 1 Piece(s)
Number of digital switching outputs 1 Piece(s)
Switching power, max. 0.0012 W
Type Configurable, factory setting: current
Type Digital switching output
Switching element Transistor, Push-pull
Response time 1 ms, Under constant ambient conditions, 90% diffuse reflection, standard measure mode
Readiness delay 300 ms
Type IO-Link
COM mode COM3
Profile Smart sensor profile
Min. cycle time COM3 = 0.5 ms
Frame type 2.V
Port type A
Specification V1.1
Device ID 2164
SIO-mode support Yes
Process data IN 4 byte
Process data OUT 8 bit
Dual Channel Yes
Number of connections 1 Piece(s)
Function Signal IN
Signal OUT
Voltage supply
Type of connection Connector, Turning, 90°
Thread size M12
Type Male
Material Plastic
No. of pins 5 -pin
Encoding A-coded
Dimension (W x H x L) 21 mm x 50 mm x 50 mm
Housing material Plastic
Lens cover material Glass
Net weight 50 g
Housing color Red
Type of fastening Through-hole mounting
Via optional mounting device
Type of display LED
OLED display
Number of LEDs 2 Piece(s)
Operational controls Control buttons
PC software
Ambient temperature, operation -20 ... 50 °C
Ambient temperature, storage -30 ... 70 °C
Ambient light sensitivity 20,000 lx, EN 60947-5-2
Degree of protection IP 67
Protection class III
Approvals UL
Customs tariff number 90318020
ECLASS 5.1.4 27270801
ECLASS 8.0 27270801
ECLASS 9.0 27270801
ECLASS 10.0 27270801
ECLASS 11.0 27270801
ECLASS 12.0 27270916
ECLASS 13.0 27270916
ECLASS 14.0 27270916
ECLASS 15.0 27270916
ECLASS 16.0 27270916
ETIM 5.0 EC001825
ETIM 6.0 EC001825
ETIM 7.0 EC001825
ETIM 8.0 EC001825
ETIM 9.0 EC001825
ETIM 10.0 EC001825
UNSPSC 26.08 39121528
3D-CAD model - zip
EPLAN macro - edz
IODD - zip
Configuration software - Sensor Studio - zip
Configuration software - IO-Link Device Collection - zip
Configuration software - IO-Link USB-Master - zip
Software - IO-Link Function Block for TwinCAT 3.x - zip
Software - IO-Link Function Block for TIA V16 - zip
EC declaration of conformity - pdf