FBPS 648i 07 SM 100 D

Bar code positioning system

Part no.: 50140961

Delivery to be confirmed
Icon Icon Icon Icon
Series FBPS 600i
Functions Safe position detection
Safe speed
SIL 3, EN 61508
SILCL 3, IEC/EN IEC 62061
Performance Level (PL) e, ISO / EN ISO 13849-1
PFHD < 9.5E-09 per hour
Mission time 20 years, ISO / EN ISO 13849-1
Category 4, ISO / EN ISO 13849-1
MTTF 22 years
Error reaction time 10 ms (configurable)
Depth of field 50 ... 170 mm
Light source Laser, Red
Laser class 1, IEC 60825-1:2014 / EN 60825-1:2014+A11:2021
Transmitted-signal shape Continuous
Light beam exit Lateral
Measurement range 0 ... 10,000,000 mm
Reproducibility (1 sigma) 0.15 mm
Measurement value output 8 ms (PROFIsafe)
Max. traverse rate 10 m/s
Supply voltage UB 24 V, DC, -25 ... 25 %
Current consumption, max. 400 mA
Power consumption, max. 8.5 W
Number of digital switching inputs 1 Piece(s)
Type Digital switching input, configurable (not safe)
Number of digital switching outputs 1 Piece(s)
Type Digital switching output, configurable (not safe)
Type PROFINET, SSI
Function Process
Profile PROFINET/PROFIsafe
Function Process
Type USB
Function Configuration/parameterization via integrated web server
Service
Plug outlet Lateral
Function Functional earth (FE)
Signal IN
Signal OUT
Voltage supply
Type of connection Connector
Designation on device XD1 PWR
Thread size M12
Type Male
Material Metal
No. of pins 5 -pin
Encoding A-coded
Function PROFINET/PROFIsafe IN
Type of connection Connector
Designation on device XF1 IN
Thread size M12
Type Female
Material Metal
No. of pins 4 -pin
Encoding D-coded
Function Service interface
Type of connection USB
Designation on device XF0 SERVICE
Function PROFINET/PROFIsafe OUT
Type of connection Connector
Designation on device XF2 OUT
Thread size M12
Type Female
Material Metal
No. of pins 4 -pin
Encoding D-coded
Function SSI
Type of connection Connector
Designation on device X0 SSI0
Thread size M12
Type Male
Material Metal
No. of pins 5 -pin
Encoding B-coded
Design Cubic
Dimension (W x H x L) 116.3 mm x 112.5 mm x 51.5 mm
Housing material Metal
Lens cover material Glass
Net weight 540 g
Type of fastening Dovetail grooves
Fastening on back
Mounting thread
Via optional mounting device
Type of display Display
LED
Ambient temperature, operation -5 ... 60 °C
Ambient temperature, storage -35 ... 70 °C
Relative humidity (non-condensing) 90 %
Degree of protection IP 65, EN 60529 with various connectors or screwed-on caps
Protection class III
Approvals CSA
TÜV Süd
UL
c TÜV NRTL US
Customs tariff number 84719000
ECLASS 5.1.4 27280190
ECLASS 8.0 27280190
ECLASS 9.0 27280190
ECLASS 10.0 27280190
ECLASS 11.0 27280190
ECLASS 12.0 27280106
ECLASS 13.0 27280106
ECLASS 14.0 27280106
ECLASS 15.0 27280106
ECLASS 16.0 27280106
ETIM 5.0 EC001825
ETIM 6.0 EC001825
ETIM 7.0 EC001825
ETIM 8.0 EC001825
ETIM 9.0 EC001825
ETIM 10.0 EC001825
UNSPSC 26.08 39121528
3D-CAD model - zip
CADENAS PARTcommunity
EPLAN macro - edz
GSDML file - GSDML-Datei–Firmware from V2.0.0 - zip
Software - Setup TCI DeviceTool V1.0.0 - zip
USB driver - BPS Tools V4.0 - zip
USB driver - USB RNDIS Driver V1.20.0 - zip
Package insert - pdf
Operating instructions - pdf
Data sheet - pdf
Product brochure - FBPS 600i - pdf
Product brochure - Safety at Leuze - pdf
Product flyer - pdf
EC declaration of conformity - pdf
Certificate - TÜV Süd - pdf
Certificate - TÜV Süd NRTL - pdf
Certificate - PROFINET IO Device - pdf
Certificate - PROFIsafe - Safe Position - pdf
Certificate - PROFIsafe - Safe Position and Velocity - pdf
Repair kit - 0–2000 m G40 H25 - pdf
Repair kit - 2000 - 4000 m G40 H25 - pdf
Repair kit - 4000 - 6000 m G40 H25 - pdf
Repair kit - 6000 - 8000 m G40 H25 - pdf
Repair kit - 8000 - 10000 m G40 H25 - pdf
Repair kit - 0 - 2000 m G40 H47 - pdf
Repair kit - 2000 - 4000 m G40 H47 - pdf
Repair kit - 4000 - 6000 m G40 H47 - pdf
Repair kit - 6000 - 8000 m G40 H47 - pdf
Repair kit - 8000 - 10000 m G40 H47 - pdf
Repair kit - 0–2000 m G30 H25 - pdf
Repair kit - 2000 - 4000 m G30 H25 - pdf
Repair kit - 4000 - 6000 m G30 H25 - pdf
Repair kit - 6000 - 8000 m G30 H25 - pdf
Repair kit - 8000 - 10000 m G30 H25 - pdf
Repair kit - 0 - 2000 m G30 H47 - pdf
Repair kit - 2000 - 4000 m G30 H47 - pdf
Repair kit - 4000 - 6000 m G30 H47 - pdf
Repair kit - 6000 - 8000 m G30 H47 - pdf
Repair kit - 8000 - 10000 m G30 H47 - pdf