TFM 05 1625.210
Transponder
| Series | TFM |
| Suitable for | RFM |
| Chip | NXP ICODE SLI |
| Working frequency | 13.56 MHz |
| Memory size | 256 B |
| Memory block | 64 Piece(s) |
| Memory type | EEPROM |
| Number of write cycles | 10 to the power of 5 |
| Number of read cycles | unlimited |
| Design | Disc |
| Thickness | 6 mm |
| Outer diameter | 50 mm |
| Inner diameter | 5 mm |
| Plastic housing | LCP (Liquid Crystal Polymer) |
| Net weight | 16.9 g |
| Werkstoff Gehäuse | Plastic |
| Ambient temperature, operation | -25 ... 150 °C |
| Ambient temperature, storage, time-limited | -40 … +250 °C = 1,000 h or 1,000 cycles |
| Degree of protection | IP 68 IP 69K |
| Standards applied | ISO 15693 |
| Customs tariff number | 85235200 |
| ECLASS 5.1.4 | 27289200 |
| ECLASS 8.0 | 27289290 |
| ECLASS 9.0 | 27280402 |
| ECLASS 10.0 | 27280402 |
| ECLASS 11.0 | 27280402 |
| ECLASS 12.0 | 27280402 |
| ECLASS 13.0 | 27280402 |
| ECLASS 14.0 | 27280402 |
| ECLASS 15.0 | 27280402 |
| ECLASS 16.0 | 27280402 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC002996 |
| ETIM 7.0 | EC002996 |
| ETIM 8.0 | EC002996 |
| ETIM 9.0 | EC002996 |
| ETIM 10.0 | EC002996 |
| UNSPSC 26.08 | 43211710 |