SET PRK5R34P200M12DTKS30x50

Polarized retro-reflective photoelectric sensor set

Part no.: 50145879

Icon Icon Icon Icon
Results list: 2 products found
PRK5B.M1/4X-200-M12
Polarized retro-reflective photoelectric sensor
Part no.: 50150050
  • Series: 5B
  • Operating principle: Reflection principle
  • Operating range, max.: 0.03 ... 4.5 m
  • Design: Cubic
Part no.: 50150050
Delivery time approx. 9 business days
TKS 30X50
Reflector
Part no.: 50023525
  • Type of reflector: Reflector
  • Polarization-changing: Yes
  • Direction-dependent: No
  • Type of fastening: Through-hole mounting
Part no.: 50023525
2 Working Days

Series 5
Operating principle Reflection principle
Contains Reflector DTKS 30x50 (50136770)
Application Detection of empty bottles
Special version Article set
Operating range 0.1 ... 0.3 m (guaranteed operating range), With reflector DTKS 30x50
Operating range limit 0.1 ... 0.3 m (typical operating range), With reflector DTKS 30x50
Light source LED, Red
Wavelength 620 nm
Transmitted-signal shape Pulsed
LED group Exempt group (in acc. with EN 62471)
Supply voltage UB 10 ... 30 V, DC, Incl. residual ripple
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 20 mA
Number of digital switching outputs 2 Piece(s)
Type Digital switching output
Switching element Transistor, PNP
Switching principle Light switching
Switching element Transistor, PNP
Switching principle Dark switching
Switching frequency 500 Hz
Response time 1 ms
Readiness delay 300 ms
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Cable with connector
Cable length 200 mm
Sheathing material PUR
Cable color Black
Number of conductors 4 -wire
Wire cross section 0.2 mm²
Thread size M12
Type Male
Material Plastic
No. of pins 4 -pin
Encoding A-coded
Dimension (W x H x L) 14 mm x 32.5 mm x 20.2 mm
Housing material Plastic
Plastic housing ABS
Lens cover material Plastic
Net weight 70 g
Housing color Black
Red
Recommended tightening torque for M3 fastening 0.9 N·m
Type of display LED
Number of LEDs 2 Piece(s)
Ambient temperature, operation -40 ... 60 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270902
ECLASS 8.0 27270902
ECLASS 9.0 27270902
ECLASS 10.0 27270902
ECLASS 11.0 27270902
ECLASS 12.0 27270902
ECLASS 13.0 27270902
ECLASS 14.0 27270902
ECLASS 15.0 27270902
ECLASS 16.0 27270902
ETIM 5.0 EC002717
ETIM 6.0 EC002717
ETIM 7.0 EC002717
ETIM 8.0 EC002717
ETIM 9.0 EC002717
ETIM 10.0 EC002717
3D-CAD model - Sensor - zip
3D-CAD model - Reflector - zip
EPLAN macro - edz
Operating instructions - pdf
Data sheet - pdf
Product brochure - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf