ODT25B/L6.32-2500,200-S12

Distance diffuse sensor with background suppression

Part no.: 50149096

2 Working Days

Icon Icon Icon
Results list: 1 products found
ODT25CL1-3M.3/L6-200-M12
Distance diffuse sensor with background suppression
Part no.: 50154567
  • Series: 25C
  • Operating principle: Distance diffuse sensor with background suppressio...
  • Operating range, max.: 0.07 ... 3 m
  • Design: Cubic
Part no.: 50154567
2 Working Days

Series 25B
Operating principle Distance diffuse sensor with background suppression
Special version 2 independent switching outputs
Measurement value output
Black-white error ± 50 mm (2 … 90 % diffuse reflection)
Operating range 0.05 ... 2.5 m (guaranteed operating range)
Operating range limit, white 90% 0.05 ... 3 m
Adjustment range 150 ... 3,000 mm, At 90% diffuse reflection
Beam path Focused
Light source LED, Infrared
Wavelength 850 nm
Transmitted-signal shape Pulsed
LED group Exempt group (in acc. with EN 62471)
Type of light spot geometry square
Measurement range 50 ... 3,000 mm
Resolution 1.0 mm with active average value filter
Accuracy -100 ... 100 mm
Reproducibility (1 sigma) -15 ... 15 mm, For measurement range 50 to 2500 mm, depending on diffuse reflectance and object distance, at 20°C after 20 min. warmup time, measurement object ≥ 50 x 50 mm², with average value filter 10 (factory settings)
Measurement value output via IO-Link
Temperature drift -13 ... 15 mm/K
Optical distance measurement principle Time of flight
Protective circuit Polarity reversal protection
Short circuit protected
Transient protection
Supply voltage UB 18 ... 30 V, DC, Incl. residual ripple
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 32 mA
Switching hysteresis 30 mm, Adjustable
Switching hysteresis (reserve) 30 mm, Adjustable
Number of digital switching outputs 2 Piece(s)
Type Digital switching output
Switching current, max. 50 mA
Switching element Transistor, Push-pull
Switching principle IO-Link / light switching (PNP)/dark switching (NPN)
Switching element Transistor, Push-pull
Switching principle Light switching (PNP)/dark switching (NPN)
Switching frequency 2 ... 30 Hz, depending on diffuse reflectance
Response time 70 ms, depending on diffuse reflectance
Readiness delay 300 ms
Type IO-Link
COM mode COM2
Profile Smart sensor profile
Min. cycle time COM2 = 4 ms
Frame type 2.V
Specification V1.1
Device ID 2149 (0x000865)
SIO-mode support Yes
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Cable with connector
Cable length 200 mm
Sheathing material PUR
Cable color Black
Number of conductors 5 -wire
Thread size M12
Type Male
Material Plastic
No. of pins 5 -pin
Encoding A-coded
Dimension (W x H x L) 15 mm x 38.9 mm x 28.7 mm
Housing material Plastic
Plastic housing PC-ABS
Lens cover material Plastic / PMMA
Net weight 30 g
Housing color Red
Type of fastening Through-hole mounting
Via optional mounting device
Recommended tightening torque for M3 fastening 0.9 N·m
Recommended tightening torque for M4 fastening 1.4 N·m
Type of display LED
Operational controls Teach button
Function of the operational control Light/dark switching
Range adjustment
Ambient temperature, operation -30 ... 50 °C
Ambient temperature, storage -40 ... 60 °C
Degree of protection IP 66
IP 67
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270904
ECLASS 8.0 27270904
ECLASS 9.0 27270904
ECLASS 10.0 27270904
ECLASS 11.0 27270904
ECLASS 12.0 27270903
ECLASS 13.0 27270903
ECLASS 14.0 27270903
ECLASS 15.0 27270903
ECLASS 16.0 27270903
ETIM 5.0 EC002719
ETIM 6.0 EC002719
ETIM 7.0 EC002719
ETIM 8.0 EC002719
ETIM 9.0 EC002719
ETIM 10.0 EC002719
UNSPSC 26.08 39121528
3D-CAD model - zip
EPLAN macro - edz
IODD - zip
Configuration software - Sensor Studio - zip
Configuration software - IO-Link Device Collection - zip
Configuration software - IO-Link USB-Master - zip
Software - IO-Link Function Block for TwinCAT 3.x - zip
Software - IO-Link Function Block for TIA V16 - zip