CB-LDH-10000-12GF
Connection cable
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Application | Oil and lubricant resistant |
| Type of connection | Hirschmann plug (DIN 43651) |
| Thread size | N11 |
| Type | Female |
| No. of pins | 12 -pin |
| Version | Axial |
| Connector, LED | No |
| Type of connection | Open end |
| Number of conductors | 12 Piece(s) |
| Sheathing color | Gray |
| Shielded | Yes |
| Cable length | 10,000 mm |
| Sheathing material | PVC |
| Suitability for drag chains | No |
| Ambient temperature, operation, stationary use | -40 ... 80 °C |
| Customs tariff number | 85444290 |
| ECLASS 5.1.4 | 27279201 |
| ECLASS 8.0 | 27279218 |
| ECLASS 9.0 | 27060311 |
| ECLASS 10.0 | 27060311 |
| ECLASS 11.0 | 27060311 |
| ETIM 5.0 | EC001855 |
| ETIM 6.0 | EC001855 |
| ETIM 7.0 | EC001855 |