CPR400/3-mx/A1
Multiple light beam safety device receiver
Hello, we'd be happy to be of assistance to you.
Please refer to the file Application Note Substitutes to find technical details on substitute products.
The file can be found under the Downloads/Technical documentation tab.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Series | COMPACTplus | 
| Device type | Receiver | 
| Function package | Muting | 
| Functions | 2 transmission channels, selectable Contactor monitoring (EDM) Muting restart override function Output for muting indicator Start/restart interlock (RES) Timing controlled 2-sensor muting Timing controlled 4-sensor muting  | 
                                
| Reflective element for laser alignment aid | No | 
| Integrated muting indicator | No | 
| Type | 4, IEC/EN 61496 | 
| SIL | 3, IEC 61508 | 
| SILCL | 3, IEC/EN 62061 | 
| Performance Level (PL) | e, EN ISO 13849-1 | 
| PFHD | 2.67E-08 per hour | 
| Mission time | 20 years, EN ISO 13849-1 | 
| Category | 4, EN ISO 13849 | 
| Number of beams | 3 Piece(s) | 
| Beam spacing | 400 mm | 
| Synchronization | Optical between transmitter and receiver | 
| Protective circuit | Inductive protection Overtemperature protection Overvoltage protection Polarity reversal protection Short circuit protected Transient protection  | 
                                
| Supply voltage UB | 26.5 ... 31.6 V | 
| Current consumption from AS-i circuit | 35 mA | 
| Number of digital switching inputs | 5 Piece(s) | 
| Type | Digital switching input | 
| Switching voltage high, min. | 18.2 V | 
| Switching voltage low, max. | 2.5 V | 
| Switching voltage, type. | 24 V | 
| Voltage type | DC | 
| Switching current, max. | 20 mA | 
| Input resistance | 1,200 Ω | 
| Assignment | Connection 2, pin 3 | 
| Number of digital switching outputs | 2 Piece(s) | 
| Type | Digital switching output | 
| Switching voltage high, min. | 18.2 V | 
| Switching voltage low, max. | 2.5 V | 
| Switching voltage, type. | 24 V | 
| Voltage type | DC | 
| Response time | 24 ms | 
| Restart delay time | 100 ms | 
| Type | AS-Interface Safety at Work | 
| Function | Process | 
| AS-i profile | Safe slave | 
| Slave address | 1..31 programmable, default=0 | 
| Cycle time acc. to AS-i specifications | Max. 5 ms ms | 
| Number of connections | 6 Piece(s) | 
| Function | Machine interface | 
| Type of connection | Connector | 
| Thread size | M12 | 
| Material | Metal | 
| No. of pins | 5 -pin | 
| Function | Local input, muting sensor 1 | 
| Type of connection | Connector | 
| Designation on device | X1 | 
| Thread size | M12 | 
| Material | Metal | 
| No. of pins | 5 -pin | 
| Function | Local input, muting sensor 2 | 
| Type of connection | Connector | 
| Designation on device | X2 | 
| Thread size | M12 | 
| Material | Metal | 
| No. of pins | 5 -pin | 
| Function | Local input, muting sensor 3 | 
| Type of connection | Connector | 
| Designation on device | X3 | 
| Thread size | M12 | 
| Material | Metal | 
| No. of pins | 5 -pin | 
| Function | Local input, muting sensor 4 | 
| Type of connection | Connector | 
| Designation on device | X4 | 
| Thread size | M12 | 
| Material | Metal | 
| No. of pins | 5 -pin | 
| Function | Connection of external muting indicator and start/muting-restart button | 
| Type of connection | Connector | 
| Designation on device | X5 | 
| Thread size | M12 | 
| Material | Metal | 
| No. of pins | 5 -pin | 
| Length of connection cable, max. | 100 m | 
| Permissible cable resistance to load, max. | 10 Ω | 
| Dimension (W x H x L) | 52 mm x 1,034 mm x 55 mm | 
| Housing material | Metal | 
| Metal housing | Aluminum | 
| Material of end caps | Plastic | 
| Net weight | 2,700 g | 
| Housing color | Yellow, RAL 1021 | 
| Type of fastening | Groove mounting | 
| Type of display | 7‑segment display LED  | 
                                
| Number of LEDs | 4 Piece(s) | 
| Type of configuration | Software Switch  | 
                                
| Operational controls | Slide switch Via service interface  | 
                                
| Ambient temperature, operation | 0 ... 50 °C | 
| Ambient temperature, storage | -25 ... 50 °C | 
| Relative humidity (non-condensing) | 15 ... 95 % | 
| Degree of protection | IP 65 | 
| Protection class | III | 
| Approvals | c TÜV NRTL US c UL US  | 
                                
| US patents | US 6,418,546 B US 6,876,457 B  | 
                                
| Customs tariff number | 85365019 | 
| ECLASS 8.0 | 27272703 | 
| ECLASS 9.0 | 27272703 | 
| ETIM 5.0 | EC001832 | 
| ETIM 6.0 | EC001832 |