







Attention! This article is no longer available.





Series | COMPACTplus |
Device type | Transmitter |
Cascading | Wired cascading, Host |
Application | Hand protection |
Type | 4, IEC/EN 61496 |
SIL | 3, IEC 61508 |
SILCL | 3, IEC/EN 62061 |
PFHD | 2.26E-08 per hour |
Mission time | 20 years, EN ISO 13849-1 |
Resolution | 30 mm |
Protective field height | 600 mm |
Operating range | 0 ... 18 m |
Synchronization | Optical between transmitter and receiver |
Light source | LED, Infrared |
Wavelength | 880 nm |
Mean power of transmitter diode | 8.73 µW |
Transmitted-signal shape | Modulated |
LED group | 1 |
Protective circuit | Inductive protection, Overtemperature protection, Overvoltage protection, Polarity reversal protection, Short circuit protected, Transient protection |
Supply voltage UB | 24 V, DC, -20 ... 20 % |
Current consumption, max. | 75 mA, Without external load |
Residual ripple | -5 ... 5 % |
Fuse | External with max. 4 A semi time-lag |
Number of digital switching inputs | 1 Piece(s) |
Type | Digital switching input |
Switching voltage high, min. | 2.5 V |
Switching voltage low, max. | 18.2 V |
Switching voltage, typ. | 24 V |
Voltage type | DC |
Switching current, max. | 3,000 mA |
Input resistance | 8,000 Ω |
Function | External test signal input |
Number of connections | 2 Piece(s) |
Function | Voltage supply |
Type of connection | Hirschmann plug (DIN 43651) |
Thread size | M26 |
Type | Male |
Material | Plastic |
No. of pins | 12 -pin |
Function | Cascade, Guest |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 8 -pin |
Permissible conductor cross section, typ. | 1 mm² |
Length of connection cable, max. | 100 m |
Permissible cable resistance to load, max. | 1,000 Ω |
Dimension (W x H x L) | 52 mm x 734 mm x 55 mm |
Housing material | Metal |
Metal housing | Aluminum |
Lens cover material | Plastic / PMMA |
Material of end caps | Plastic |
Net weight | 1,900 g |
Housing color | Yellow, RAL 1021 |
Type of fastening | Groove mounting |
Type of display | 7‑segment display |
Type of configuration | Switch |
Operational controls | Slide switch |
Ambient temperature, operation | 0 ... 50 °C |
Ambient temperature, storage | -25 ... 70 °C |
Relative humidity (non-condensing) | 15 ... 95 % |
Degree of protection | IP 65 |
Protection class | III |
Certifications | c TÜV NRTL US, c UL US |
US patents | US 6,418,546 B, US 6,876,457 B |
Customs tariff number | 85365019 |
ECLASS 8.0 | 27272704 |
ECLASS 9.0 | 27272704 |
ETIM 5.0 | EC002549 |
ETIM 6.0 | EC002549 |
Results list: 53 products found
CT14-1050S
Safety light curtain transmitter
Part no.:
563110
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,050 mm
CT14-1200S
Safety light curtain transmitter
Part no.:
563112
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,200 mm
CT14-1350S
Safety light curtain transmitter
Part no.:
563113
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,350 mm
CT14-1500S
Safety light curtain transmitter
Part no.:
563115
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,500 mm
CT14-1650S
Safety light curtain transmitter
Part no.:
563116
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,650 mm
CT14-1800S
Safety light curtain transmitter
Part no.:
563118
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,800 mm
CT30-1050S
Safety light curtain transmitter
Part no.:
563310
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,050 mm
CT30-1200S
Safety light curtain transmitter
Part no.:
563312
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,200 mm
CT30-1350S
Safety light curtain transmitter
Part no.:
563313
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,350 mm
CT30-1500S
Safety light curtain transmitter
Part no.:
563315
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,500 mm
CT30-1650S
Safety light curtain transmitter
Part no.:
563316
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,650 mm
CT30-1800S
Safety light curtain transmitter
Part no.:
563318
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,800 mm
CT50-1050S
Safety light curtain transmitter
Part no.:
563510
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 50 mm
- Protective field height: 1,050 mm
CT50-1200S
Safety light curtain transmitter
Part no.:
563512
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 50 mm
- Protective field height: 1,200 mm
CT50-1350S
Safety light curtain transmitter
Part no.:
563513
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 50 mm
- Protective field height: 1,350 mm
CT50-1500S
Safety light curtain transmitter
Part no.:
563515
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 50 mm
- Protective field height: 1,500 mm
CT50-1650S
Safety light curtain transmitter
Part no.:
563516
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 50 mm
- Protective field height: 1,650 mm
CT50-1800S
Safety light curtain transmitter
Part no.:
563518
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 50 mm
- Protective field height: 1,800 mm
CT50-2100S
Safety light curtain transmitter
Part no.:
563521
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 50 mm
- Protective field height: 2,100 mm
CT50-2400S
Safety light curtain transmitter
Part no.:
563524
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 50 mm
- Protective field height: 2,400 mm
CT50-2700S
Safety light curtain transmitter
Part no.:
563527
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 50 mm
- Protective field height: 2,700 mm
CT50-3000S
Safety light curtain transmitter
Part no.:
563530
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 50 mm
- Protective field height: 3,000 mm
CT90-1050S
Safety light curtain transmitter
Part no.:
563910
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 90 mm
- Protective field height: 1,050 mm
CT90-1200S
Safety light curtain transmitter
Part no.:
563912
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 90 mm
- Protective field height: 1,200 mm
CT90-1350S
Safety light curtain transmitter
Part no.:
563913
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 90 mm
- Protective field height: 1,350 mm
CT90-150 S
Safety light curtain transmitter
Part no.:
563901
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 90 mm
- Protective field height: 150 mm
CT90-1500S
Safety light curtain transmitter
Part no.:
563915
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 90 mm
- Protective field height: 1,500 mm
CT90-1650S
Safety light curtain transmitter
Part no.:
563916
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 90 mm
- Protective field height: 1,650 mm
CT90-1800S
Safety light curtain transmitter
Part no.:
563918
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 90 mm
- Protective field height: 1,800 mm
CT90-2100S
Safety light curtain transmitter
Part no.:
563921
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 90 mm
- Protective field height: 2,100 mm
CT90-2400S
Safety light curtain transmitter
Part no.:
563924
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 90 mm
- Protective field height: 2,400 mm
CT90-2700S
Safety light curtain transmitter
Part no.:
563927
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 90 mm
- Protective field height: 2,700 mm
CT90-3000S
Safety light curtain transmitter
Part no.:
563930
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 90 mm
- Protective field height: 3,000 mm
Filter
Results list: 1 products found
BT-2S
Mounting bracket set
Part no.:
560120
- Type of fastening, at device: Screw type
- Type of fastening, at system: Through-hole mounting
- Mounting device material: Metal
- Suitable for product group: Measuring light curtains, Protective sensors, Safe...